【DO!BOOK・ページリンク】
p-e06-15a-sepe   25 / 41

BOOKをみる

10秒後にBOOKのページに移動します


20 Ions are discharged at high density at workpieces moving at high speed. This reduces the range of surface potential fluctuations for short installation distances after static electricity removal. Note) The range of surface potential fluctuations varies depending on the object’s material, etc. Electrode cartridge 40 mm pitch: -X15 (Standard: 80 mm pitch) (Supported length: 1260 mm max.) Note) Air purge nozzles are arranged at an 80 mm pitch. . Electricity removal variation prevented Moving direction Standard 40 mm short pitch x 15 50 mm or less Frequency: High Moving direction Frequency: Low + Voltage 0 . Voltage Frequency: High Frequency: Low . Switching over frequency: Max 60 Hz . Effective for removal of foreign matter during long range elimination of static electricity . Can be used to eliminate static electricity from high speed, high electric potential workpieces. Applicable for air purge supply pressure: 0.7 MPa Available for workpieces moving at high speed Effective for short range static electricity elimination 40 mm Air purge: Yes With sensor: (1 Hz/60 Hz) Discharge time (sec) Installation distance (mm) Installation height of sensor: 10 mm 30 25 20 15 10 5 0 0 500 1000 1500 2000 Supply pressure: 0.05 MPa (3.5 l/min (ANR) per nozzle) Supply pressure: 0.7 MPa (30 l/min (ANR) per nozzle) DC mode: According to the setting of the frequency trimmer, any polarity can be fixed for consecutive emission.