【DO!BOOK・ページリンク】
p-e06-15a-sepe   28 / 41

BOOKをみる

10秒後にBOOKのページに移動します


23 Specifications Note 1) In case where air purge is performed between a charged object and an ionizer at a distance of 300 mm. Operating pressure Corona discharge type Sensing DC, Pulse DC, DC ±7000 V ±30 V (Stainless electrode needle: ±100 V) 0.7 MPa or less 24 VDC ±10% 50 to 2000 mm (Sensing DC mode: 200 to 2000 mm) Ionizer model Ion generation method Method of applying voltage Output for emitting electricity Ion balance Note 1) Air purge Power supply voltage Effective discharge distance Refer to the catalog ES100-68 for details. IZS31- (NPN specification) IZS31-P (PNP specification) How to Order Symbol 300 380 620 780 1100 1260 1500 1900 2300 Bar length 300 mm 380 mm 620 mm 780 mm 1100 mm 1260 mm 1500 mm 1900 mm 2300 mm Bracket (End bracket, Center bracket) None With bracket Note) Nil B Bar length (mm) 300, 380, 620, 780 1100, 1260, 1500 1900, 2300 End bracket With 2 pcs. Center bracket None With 1 pc. With 2 pcs. Number of Brackets Note) The number of center brackets differ depending on the bar length. (Refer to the below table.) Ionizer 780 Bar type Bar length Electrode needle material Tungsten Silicon Stainless steel Nil C S Output NPN output PNP output Nil P Made to Order Refer to the below table. None With feedback sensor With auto-balance sensor Nil F G Sensor Power supply cable With power supply cable (3 m) With power supply cable (10 m) None Nil Z N IZS31 Made to Order Symbol -X10 460, 540, 700, 860, 940, 1020, 1180, 1340, 1420, 1580, 1660, 1740, 1820, 1980, 2060, 2140, 2220 Contents Specifications -X14 The main unit is shipped fitted with an electrode cartridge security cover available as an option. -X15 This model comes fitted with electrode cartridges arranged at a 40 mm pitch (standard pitch: 80 mm). Note) Maximum bar length is 1260 mm. The air purge nozzles are arranged at an 80 mm pitch. Ionizer / Series IZS31 Non-standard bar length compliant (80 mm pitch) Model with electrode cartridge security cover Model with 40 mm pitch electrode cartridges Electrostatic Removal Equipment Ionizer Series IZS31