|  | 【DO!BOOK・ページリンク】 p-e06-15a-sepe 30 / 41 10秒後にBOOKのページに移動します | 
| 13 11 87.5 9 16.6 25 Measurement Equipment Confirmation of “actual status” is important in controlling static electricity. Potential measurement: ±20 kV (detected at a 50 mm distance) ±0.4 kV (detected at a 25 mm distance) Detects the electrostatic potential and outputs in an analog voltage. . Output voltage: 1 to 5 V (output impedance: Approx. 100 Ω) Possible to measure electrostatic potential Electrostatic Sensor Series IZD10 How to Order IZD10 10 Model 10 Electrostatic sensor 1 Potential measurement 1 5 ±0.4 kV ±20 kV Dimensions (actual size) Sensor head Detection range Installation distance Detection hole Detection hole Installation distance 10 to 50 mm IZD10-110 (±0.4 kV) 25 to 75 mm IZD10-510 (±20 kV) Installation Distance and Detection Range IZD10-110 Installation distance (mm) 10 20 25 30 40 50 Detection range (mm) 45 85 100 120 150 180 IZD10-510 Installation distance (mm) 25 30 40 50 60 70 75 Detection range (mm) 100 120 150 180 205 225 235 | |