【DO!BOOK・ページリンク】
p-e06-15a-sepe   31 / 41

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Options / Part No. Description Part no. ZS-28-A ZS-28-B ZS-28-C ZS-27-C ZS-27-D Note With M3 x 5L (2 pcs.) 1 pc. With M3 x 8L (2 pcs.) With M3 x 8L (2 pcs.) Connector cable for power supply / output (2 m) Bracket Connector for sensor connection Panel mount adapter Panel mount adapter + Front protective cover IZE11 0 Option 1 None Connector cable for power supply / output Nil L Connector cable for power supply / output ZS-28-A Output specifications 0 1 2 3 NPN open collector 2 outputs + Analog output (1-5 V) NPN open collector 2 outputs + Analog output (4-20 mA) PNP open collector 2 outputs + Analog output (1-5 V) PNP open collector 2 outputs + Analog output (4-20 mA) Option 3 None With connector for sensor connection Nil C Connector for sensor connection (e-con connector) ZS-28-C Option 2 None Bracket Panel mount adapter Panel mount adapter + Front protective cover Nil A B D Mounting screw (M3 x 5L) Bracket Mounting screw (M3 x 5L) Panel Panel mount adapter Front protective cover Mounting screw (M3 x 8L) Panel Panel mount adapter Mounting screw (M3 x 8L) Note) The connector is not connected but packed together with product for shipment. Note) The cable is not connected but packed together with product for shipment. Note) The options are not attached but packed together with product for shipment. 26 Electrostatic Sensor Monitor Series IZE11 Electrostatic Sensor Monitor Series IZE11  Output: Switch output x 2 + Analog output (1 to 5 V, 4 to 20 mA)  Minimum unit setting: 0.001 kV (at 0.4 kV), 0.1 kV (at 20 kV)  Display accuracy : ±0.5%F.S. ±1 digit or less  Detection distance correction function (adjustable in 1 mm increments)  Range switching supports two sensors. (±0.4 kV, ±20 kV)