【DO!BOOK・ページリンク】
p-e06-15a-sepe   8 / 41

BOOKをみる

10秒後にBOOKのページに移動します


3 Antistatic One-touch Fittings Series KA Seal Can be used for a wide range of pressures from low vacuum up to a pressure of 1.0 MPa. The use of a special profile ensures sealing and reduces resistance when the tube is inserted. Chuck Large retaining force Has large retaining force while holding force is increased by the collet. Stud Effective when piping in a confined space. The body and the threaded portion can rotate (to the degree for positioning). Release Button (Black) Light force for removal When the fitting is removed from the tubing, the check and collet are released, thus preventing them from biting into the tube excessively. Tube Body (Black) Guide Collet O-ring Gasket UNI Thread Body Stud Chuck Guide Collet, Release button Seal, O-ring C3604BD, PBT C3604BD Stainless steel 304 Stainless steel 304, C3604BD, PBT PBT NBR . C3604BD is all electroless nickel plated. . PBT parts have conductive (104 to 107 Ω) and flame resistant applications. (equivalent to UL Standard V-0) . Conductive NBR (104 to 107 Ω) is used for seals. Tubing material Tubing O.D. Antistatic soft nylon, Antistatic polyurethane o3.2, o4, o6, o8, o10, o12 Fluid Operating pressure range Proof pressure Ambient and fluid temperature Thread Seal (Thread portion) Copper-free Surface resistance Air .100 kPa to 1 MPa 3 MPa 0 to 40°C UNI thread JIS B0205, Class 2 (Metric coarse thread) Gasket Brass parts are all electroless nickel plated. 104 to 107 Ω Main Parts Material Applicable Tubing Specifications UNI thread Gasket 45° Female thread (Rc, G, NPT, NPTF) When UNI thread screws are used metal contact occurs between female and male threads and the fittings do not become electro-statically charged. (With taper threaded screws it is necessary to apply a sealant to the thread, which electrically insulates the fittings causing it to become charged.) Figure: UNI thread ridge profile Caution (Chamfer the female thread.) Chamfering bore oD (Recommended value) Rc NPT, NPTF Female thread size 10.2 to 11.8 13.6 to 15.8 17.1 to 19.4 21.4 to 25.1 G 10.2 to 11.5 13.6 to 14.5 17.1 to 18.5 21.4 to 22.5 10.5 to 11.8 14.1 to 15.8 17.4 to 19.4 21.7 to 25.1 45° RZ12.5 1 8 1 4 3 8 1 2 Grounding Method . Possible to use from vacuum (.100 kPa) . Can be used in copper-free application. . Surface resistance 104 to 107 Ω . Conductive resin is used for body and seals in fittings and tubing. Size of female thread chamfering (Recommended values) Chamfering in accordance with the following table improves thread workability and prevents the occurrence of burrs.