【DO!BOOK・ページリンク】
p-e09-6a-sho   11 / 17

BOOKをみる

10秒後にBOOKのページに移動します


Reduced air consumption Double Power Cylinder Double extension output power!! Air pressure supplied from A operates on both surfaces q and w. (Extension) Air pressure supplied from B operates on surfaces e. q w A B (Retraction) e A B SMC’s unique construction doubles the piston area for the extending direction. An ideal air cylinder for lifting and press applications. Series MGZ Energy-saving Circuit Conventional Circuit Bore size: o63 Stroke: 200 mm Pressure on the extension side: 0.5 MPa Theoretical output (Extension side): 2,973 N Per single reciprocation When it is operated 900,000 times/year Bore size: o80 Stroke: 200 mm Pressure: 0.5 MPa Theoretical output (Extension side): 2,520 N Per single reciprocation When it is operated 900,000 times/year Energy-saving product Conventional product 9.9 l (ANR) 14% 11.5 l (ANR) Reduction of the air consumption by reducing the cylinder size  Possible to reduce air consumption in the retracting direction, compared with a standard cylinder with equivalent output in the extending direction, thanks to a doubled piston area for the extending direction. Piston area Extension: 5,945 mm2 Retraction: 2,313 mm2 Piston area Extension: 5,030 mm2 Retraction: 4,540 mm2 More energy-saving and compact cylinder through reducing the cylinder size o63 o80 Corresponding value: Air unit \1.5/m3 (ANR)  Refer to the catalog for details. (\2,160/year reduction) 8,910 m3/year (ANR) (\13,370/year) 10,350 m3/year (ANR) (\15,530/year) Size reduction o63←o80 Actuators 8