【DO!BOOK・ページリンク】
p-e09-6a-sho   14 / 17

BOOKをみる

10秒後にBOOKのページに移動します


Reduced power consumption 3/4/5 Port Solenoid Valve Electrical power waveform with power saving circuit Applied voltage .1 Series SY/SYJ .2 With DC light Standard With power saving circuit 62 ms.1 24 V 0 V 0.4 W.1 0.1 W.1 0 W Energy saving Power consumption is decreased by approx. 1/3 by reducing the wattage required to hold the valve in an energized state. (Effective energizing time is over 62 ms.1 at 24 VDC.) Refer to electrical power waveform as shown below. Type 4/5 port 3 port Model Energy-saving Product Conventional Product Power consumption W.2 Standard With power saving circuit 0.55 0.4 0.4 0.4 0.4 1.55 0.35 0.4 0.4 0.4 1.55 0.35 0.35 Power consumption W.2 Standard . . 0.55 0.55 1 2 . 1 0.55 1 2 . . SJ2000 SJ3000 SY3000/5000/7000/9000 SYJ3000/5000/7000 VQZ1000/3000/5000 VF1000/3000/5000 S0700 VQ/VQC1000/2000 SYJ300/500/700 VQZ100/200/300 VP300/500/700 V100 S070 0.23 0.15 0.1 0.1 . 0.55 . . 0.1 . 0.55 0.1 . Energy-saving Model Conventional Model SY: 0.1 W (With power-saving circuit) When the energizing time is 5 hours/day, 250 days/year When the energizing time is 5 hours/day, 250 days/year SY: 0.55 W Energy-saving model Conventional model 81% Series SY Series VQ Series VF Series S0700 Reduction of the power consumption when energized  Power consumption is reduced by power saving circuit. Corresponding value: Electricity unit \15/kWh  Refer to the catalog for details. (\8/year reduction) 0.69 kWh/year (\10/year) 0.13 kWh/year (\2/year) Low Power Consumption Valve Low Power Consumption W 11