【DO!BOOK・ページリンク】
p-e13-8a-yoset   5 / 5

BOOKをみる

10秒後にBOOKのページに移動します


Fittings and Tubing Suitable for use in dusty atmospheres. The disposable type filter saves time and effort of cleaning. Removes foreign substances in cooling water. Flow Switch Cooling Water Line Equipment Cooling water return port S Coupler Series KK S Coupler/Stainless Steel (Stainless Steel 304) Series KKA Metal One-touch Fittings Series KQB2 Stainless Steel 316 One-touch Fittings Series KQG2 Stainless Steel 316 Insert Fittings Series KFG2 For details of these products, refer to the SMC WEB catalog or the Best Pneumatics No. 6 and 7. Series Material T Nylon TU Polyurethane TH FEP (Fluoropolymer) Series Material TD Modified PTFE (Soft fluoropolymer) TL Super PFA Tubing Series Tl Cooling water outlet . Separate power supply for each switch is required. Filter Front panel Pressure Switch Flow Switch Fittings/Tubing Model Cooling method Cooling capacity W (50/60 Hz) Single-phase 100 VAC type Single-phase 200 VAC type Temperature stability (°C) Set temperature range (°C) Ambient temperature range (°C) HRSE012 Air-cooled refrigeration 1000/1200 V V ±2.0 10 to 30 5 to 35 (100 VAC type) 5 to 40 (200 VAC type) HRSE018 1400/1600 V V HRSE024 1900/2200 . V HRS012 Air-cooled refrigeration Water-cooled refrigeration 1100/1300 V V ±0.1 5 to 40 5 to 40 5 to 45* HRS018 1500/1700 V . 1700/1900 . V HRS024 2100/2400 . V HRS030 2600/3200 . V HRS050 4700/5100 . V HRS060 4900/5900 . V 撒hermo-chiller * For high-temperature environment specifications (Option) Small basic type Compact type Refer to the SMC WEB catalog or the Best Pneumatics No. 7 for details. Replacement type dustproof filter set (Optional accessory) Particle filter set (Optional accessory) Pressure Switch 2-Color Display High-Precision Digital Pressure Switch Series ISE80 3-Color Display Digital Flow Switch for Water Series PF3W 3-Color Display Electromagnetic Type Digital Flow Switch Series LFE PVC Piping