【DO!BOOK・ページリンク】
arc-ds-isa30a_en   4 / 7

BOOKをみる

10秒後にBOOKのページに移動します


R RoHS High-Precision Digital Pressure Switch Series ISE30A How to Order Output specifications NPN open collector 1 output PNP open collector 1 output NPN open collector 2 outputs PNP open collector 2 outputs NPN open collector 1 output + Analog voltage output NPN open collector 1 output + Analog current output PNP open collector 1 output + Analog voltage output PNP open collector 1 output + Analog current output N P A B C. D. E. F. . Made to Order With display unit Note 1) switching function Fixed SI unit Note 2) With display unit Note 1) switching function (Initial value psi) Nil P. M Unit specifications Note 1) Under the New Measurement Law, sales of switches with the unit switching function have not been allowed for use in Japan. Note 2) Unit: MPa . Made to Order Piping specifications R1/8 (M5 female threaded) NPT1/8 (M5 female threaded) One-touch fitting o4 mm, o5/32 inch One-touch fitting o6 mm One-touch fitting o1/4 inch One-touch fitting o4 mm, o5/32 inch One-touch fitting o6 mm One-touch fitting o1/4 inch 01 N01 C4H C6H N7H C4L C6L N7L Straight type Elbow type Option 1 Without lead wire Lead wire with connector (Lead wire length 2 m) Note) L Lead wire with connector (Lead wire length 2 m) Note) With connector cover G Nil Option 2 None Bracket A A1 Bracket B A2 Bracket C A3 Panel mount adapter B Panel mount adapter + Front protection cover D Nil ISE30A 01 N M Option 3 Symbol Note) Calibration certificate Nil Y K T Note) Operation manual Note) For output types N and P, the number of core of lead wires will be 3, and for other types, it will be 4. Made to Order X510 For M12 4-pin pre-wired connector Available only for output specifications “A”, “B”, and option 1 “G”. Symbol Specifications/Description Rated pressure range ISE30A .0.1 to 1 MPa Connector cover Note) All texts in both English and Japanese. 106 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve