![]() |
【DO!BOOK・ページリンク】 1-p0011-0120-sj2000_en 100 / 111 10秒後にBOOKのページに移動します |
Rated voltage 24 VDC 12 VDC 56 SJ3A6 N 5 M Z P With light/surge voltage suppressor For non plug-in only Needle operation Nil: Manual D: Slotted locking type PS port for detection Nil: M5 x 0.8 P: With plug (M-5P) . When mounting a pressure sensor etc., select ”Nil.” Manual override Nil: Non-locking push type D: Push-turn locking slotted type How to Order Solenoid Valves (3 Position 3 Port with Restrictor) . When ordering a connector assembly separately, refer to pages 118 and 119. Connector entry M: Individual wiring, With lead wire Length 300 mm MN: Individual wiring, Without lead wire (With connector, socket) MO: Individual wiring, Without connector Without linkage printed circuit board Without linkage printed circuit board Without linkage printed circuit board . Set operation torque to 0.3 N・m or less. Standard With power saving circuit (Continuous duty type) Coil spec. Nil T . Be sure to select “with power saving circuit” when the solenoid valve will be energized continuously for long period. Common specifications Positive common Negative common Nil N . No slide locking type manual override setting is provided. Protective class class # (Mark: ) 109 Non plug-in Series SJ3A6 Vacuum Release Valve with Restrictor Individual Wiring SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 |