【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   101 / 111

BOOKをみる

10秒後にBOOKのページに移動します


43.5 1 30.6 F1 release pressure side Filter body assembly F2 vacuum pressure side Filter body assembly When with-plug is selected. 46.5 (with plug) Approx. 300 (Lead wire length) (Station n) (Station 1) 40. 7.5 Light/surge voltage suppressor SOL.a: Orange SOL.b: Green (With needle fully opened 62.8) When manual needle type is selected. When slotted locking needle type is selected. 3/5 1 2 F1 F2 2 F1 F2 2 F1 F2 2 F1 F2 2 F1 F2 46.2 54.5 58.2 59.8 52 23.8 20.5 6.2 12.8 15.6 23.6 30.6 One-touch fitting [3/5(E) vacuum pressure port] Applicable tubing O.D: o8 (Pitch) P = 10 M5 x 0.8 [2(B) vacuum pad port] One-touch fitting [1(P) release pressure port] Applicable tubing O.D: o8, o5/16" One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D: o4, o5/32" One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" AB AB AB AB PE X AB L3 (L4) (9.1) 90.7 19.3 10 (3) (3) 56.2 25 9.9 5 L1 L2 56.2 20.8 17.2 8 35 5.5 M5 x 0.8 (with plug) [PS pressure detection port] DIN rail DIN rail holding screw (DIN rail mounting hole pitch: 12.5) 4(A) port side: Blue 2(B) port side: Yellow Manual override (Locking type: Press, then rotate.) Since DIN rail dimensions are the same as the SS5J3-60-ュ series, refer to pages 82 and 83. SS3J3-V60- U/D/B . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 Stations U side D side Dimensions 110 Series SJ3A6