【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   102 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Connector Block Assembly Part No. For D-sub connector (Locking bracket: Metric size thread) For D-sub connector (Locking bracket: Unified thread) For flat ribbon cable 26 pins For flat ribbon cable 20 pins For flat ribbon cable 10 pins For PC wiring 20 pins For EX180 serial wiring Note) For EX510 serial wiring Note) For PC wiring 20 pins with power supply terminal D side SJ3000-42-1A-ュ SJ3000-42-1AU-ュ SJ3000-42-2A-ュ SJ3000-42-3A-ュ SJ3000-42-4A-ュ SJ3000-42-6A-ュ SJ3000-42-20A SJ3000-42-3A-2 SJ3000-76-2A-05 ュ: 1 (Connector upward) ュ: 2 (Connector lateral) Connector specifications Mounting position Part no. Note Component Parts/Non plug-in (Individual Wiring) 1 Note 1) 2 Note 1) 46 SUP/EXH block assembly End block assembly DIN rail End block assembly External pilot specification For different pressures Note 2) SJ3000-50-5AR-ュュ-N SJ3000-50-6A-ュュ-N SJ3000-53-1A-N VZ1000-11-1-ュ SJ3000-53-2A For U side Refer to page 88. For D side No. Description Part no. Note Note 1) For the SJ3A6 series, valve block and manual switches are not available. Note 2) The valves cannot be operated only with the SUP/EXH block assembly for different pressure, select in combination with the SUP/EXH block assembly for external pilot. Note 3) Refer to page 86 about the SUP/EXH block disk assembly and method of handling of parts at different pressure. Note) SI unit is not included. X, PE port: Metric size o4 Inch size o5/32" (Metric size) C6: With o6 One-touch fitting (straight) C8: With o8 One-touch fitting (straight) L6: With o6 One-touch fitting (elbow upward entry) L8: With o8 One-touch fitting (elbow upward entry) B6: With o6 One-touch fitting (elbow downward entry) B8: With o8 One-touch fitting (elbow downward entry) (Inch size) N7: With 1/4" One-touch fitting (straight) N9: With 5/16" One-touch fitting (straight) Component Parts/Plug-in 1 Note 1) 2 Note 1) 3 456 SUP/EXH block assembly End block assembly Connector block assembly DIN rail SI unit End block assembly External pilot specification For different pressures Note 2) SJ3000-50-1AR-ュュ-N SJ3000-50-3A-ュュ-N SJ3000-53-1A-N VZ1000-11-1-ュ EX180-ュュ SJ3000-53-2A SJ3000-42-ュA-ュ SJ3000-76-2A-05 No. Description Part no. Note For U side Refer to the connector block assembly part no. shown below. Refer to page 88. Refer to the SI unit part numbers on page 58. For D side X, PE port: Metric size o4 Inch size o5/32" (Metric size) C6: With o6 One-touch fitting (straight) C8: With o8 One-touch fitting (straight) L6: With o6 One-touch fitting (elbow upward entry) L8: With o8 One-touch fitting (elbow upward entry) B6: With o6 One-touch fitting (elbow downward entry) B8: With o8 One-touch fitting (elbow downward entry) (Inch size) N7: With 1/4" One-touch fitting (straight) N9: With 5/16" One-touch fitting (straight) SUP block disk assembly (Release pressure side) EXH block disk assembly (Vacuum pressure side) w q r e U side D side t e Note) Refer to page 75 for “How to Increase Manifold Stations.” Type V60G (Plug-in, PC wiring with power supply terminal) manifold e y Type V60P (Vacuum release valve with restrictor) manifold Type V60S (Plug-in, EX180 Integrated-type (for output) serial transmission system) manifold Connector Type/Individual Wiring 111 Series SJ3A6 Manifold Exploded View 1 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7