【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   103 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Component Parts/Plug-in (Cable Type) 1 Note1) 2 Note1) 3 4 SUP/EXH block assembly End block assembly Connector block assembly DIN rail External pilot specification For different pressures Note 2) SJ3000-50-5AR-ュュ-N SJ3000-50-6A-ュュ-N SJ3000-53-1A-N SJ3000-42-ュA-ュ VZ1000-11-1-ュ (Metric size) C6: With o6 One-touch fitting (straight) C8: With o8 One-touch fitting (straight) L6: With o6 One-touch fitting (elbow upward entry) L8: With o8 One-touch fitting (elbow upward entry) B6: With o6 One-touch fitting (elbow downward entry) B8: With o8 One-touch fitting (elbow downward entry) (Inch size) N7: 1/4" One-touch fitting (straight) N9: 5/16" One-touch fitting (straight) Refer to the connector block assembly part no. shown below. Refer to page 88. No. Description Part no. Note Note 1) For the SJ3A6 series, valve block and manual switches are not available. Note 2) The valves cannot be operated only with the SUP/EXH block assembly for different pressure, select in combination with the SUP/EXH block assembly for external pilot. Note 3) Refer to page 86 about the SUP/EXH block disk assembly and method of handling of parts at different pressure. w q r e 佑onnector Block Assembly SJ3000 42 A 05 Connector type D-sub connector Flat ribbon cable 26 pins Flat ribbon cable 20 pins Flat ribbon cable 10 pins 7 8 9 10 . All connector block assembly mounting positions become the D side. . The connector block assembly includes the cables necessary for the number of stations. Valve stations 02 to 10 02 to 10 02 to 09 02 to 04 D-sub connector Flat ribbon cable 26 pins Flat ribbon cable 20 pins Flat ribbon cable 10 pins Connector entry Connector upward Connector lateral 1 2 Locking bracket Metric size thread Unified thread Nil U . D-sub connector only. Cable Type Type V60LP (Vacuum release valve with restrictor) manifold Cable Note) Refer to page 76 for “How to Increase Manifold Stations.” U side D side X, PE port: Metric size o4 Inch size o5/32" 112 Series SJ3A6 Manifold Exploded View 2