![]() |
【DO!BOOK・ページリンク】 1-p0011-0120-sj2000_en 107 / 111 10秒後にBOOKのページに移動します |
By replacing a valve’s fitting assembly, it is possible to change the port size of the 4(A), 2(B), 1(P), and 3/5(E) ports. When replacing it, pull out the fitting assembly after removing the clip with a flat blade screw driver, etc. To mount a new fitting assembly, insert it into place and then fully reinsert the clip. Note 1) To change the port size of the 1(P), 3/5(E) ports into the port sizes other than o8 (straight), specify the change by means of the manifold specification sheet. Note 2) Be careful to avoid damage or contamination to the O-rings, as this can cause air leakage. Note 3) When removing a straight-type fitting from a valve, after removing the clip, attach tubing or a plug (KJP-02, KQ2P-ュュ) to the One-touch fitting, and pull it out while holding the tubing or plug. If it is pulled out while holding the release button of the fitting (resin part), the release button may be damaged. Note 4) Be sure to turn off the power and stop the supply of air before disassembly. Furthermore, since air may remain inside the actuator, piping and manifold, confirm that the air is completely exhausted before starting any work. Note 5) While inserting a tubing into an elbow-type fitting, hold the main body of the fitting by hand. Failure to do so will exert an undue force on the valve or the fitting, resulting in air leakage or damage. Note 6) Each fitting assembly part no. contains 1 pc. Additionally, when the piping is constructed in the same direction using the elbow-type fitting, order the elbow-type and/or long elbow-type fitting. Caution Fitting Replacement o2 One-touch fitting(Straight) o4 One-touch fitting (Straight) o2 One-touch fitting (Elbow type) o4 One-touch fitting (Elbow type) o2 One-touch fitting (Long elbow type) o4 One-touch fitting (Long elbow type) M3 port block assembly o2 One-touch fitting (Straight) o4 One-touch fitting (Straight) o6 One-touch fitting (Straight) o2 One-touch fitting (Elbow type) o4 One-touch fitting (Elbow type) o6 One-touch fitting (Elbow type) o2 One-touch fitting (Long elbow type) o4 One-touch fitting (Long elbow type) o6 One-touch fitting (Long elbow type) M5 port block assembly o6 One-touch fitting (Straight) o6 One-touch fitting (Elbow type) o6 One-touch fitting (Long elbow type) o8 One-touch fitting (Straight) o8 One-touch fitting (Elbow type) o8 One-touch fitting (Long elbow type) Port Port size KJH02-C1 KJH04-C1 KJL02-C1 KJL04-C1-N KJW02-C1 KJW04-C1-N SJ2000-56-1A KJH02-C2 KJH04-C2 KJH06-C2 KJL02-C2 KJL04-C2 KJL06-C2-N KJW02-C2 KJW04-C2 KJW06-C2-N SJ3000-56-1A VVQ1000-51A-C6 SZ3000-74-1A-L6 SZ3000-74-2A-L6 VVQ1000-51A-C8 SZ3000-74-1A-L8 SZ3000-74-2A-L8 Part no. SJ2000 4(A) 2(B) SJ3000 4(A) 2(B) 1(P) 3/5(E) o1/8" One-touch fitting (Straight) o5/32" One-touch fitting (Straight) o1/8" One-touch fitting (Elbow type) o5/32" One-touch fitting (Elbow type) o1/8" One-touch fitting (Long elbow type) o5/32" One-touch fitting (Long elbow type) o1/8" One-touch fitting (Straight) o5/32" One-touch fitting (Straight) o1/4" One-touch fitting (Straight) o1/8" One-touch fitting (Elbow type) o5/32" One-touch fitting (Elbow type) o1/4" One-touch fitting (Elbow type) o1/8" One-touch fitting (Long elbow type) o5/32" One-touch fitting (Long elbow type) o1/4" One-touch fitting (Long elbow type) o1/4" One-touch fitting (Straight) o5/16" One-touch fitting (Straight) Port Port size KJH01-C1 KJH03-C1 KJL01-C1 KJL03-C1 KJW01-C1 KJW03-C1 KJH01-C2 KJH03-C2 KJH07-C2 KJL01-C2 KJL03-C2 KJL07-C2 KJW01-C2 KJW03-C2 KJW07-C2 VVQ1000-51A-N7 VVQ1000-51A-N9 Part no. SJ2000 4(A) 2(B) SJ3000 4(A) 2(B) 1(P) 3/5(E) One-touch fitting (Straight) M5, M3 port block assembly One-touch fitting (Elbow type) One-touch fitting (Long elbow type) O-ring Clip Fitting Assembly Part No. Metric Size Inch Size Part no. These part numbers contain 10 pcs. each. Note SJ2000-CL-1 SJ2000 SJ3000-CL-1 SJ3000 Clip Part No. Part no. The part numbers shown on the left includes parts for 5 units. (10 pcs. each for P, E port and X port) Note SJ3000-96-1A O-ring for Valve Connection (Common to SJ2000/3000) 116 Series SJ2000/3000 Specific Product Precautions 4 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. A |