【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   109 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Using the connector assembly (for junction common) for solenoid valves installed in the manifold reduces the labor involved in wiring work because common wiring for all solenoid valves is integrated into a single wire. Caution Connector Assembly for Manifolds (for Junction Common) Connector Assembly Part No. N C (Red) Note) (Black) N C (Black) (Red) Note) (White) Single solenoid SJ3000-46-S-ュ (for positive common) SJ3000-47-S-ュ (for negative common) Double solenoid, 3 position type, 4 position type SJ3000-46-D-ュ (for positive common) SJ3000-47-D-ュ (for negative common) For single solenoid: For double solenoid For 3 position type : For 4 position type For single solenoid Without lead wire : SJ3000-46-S-N (positive/negative common) (Connector, Socket x 2 pcs. only) For double solenoid Without lead wire : SJ3000-46-D-N (positive/negative common) (Connector, Socket x 3 pcs. only) How to Order Include the connector assembly part number together with the part number for the plug connector’ s solenoid valve without connector. (Example) In case of lead wire length 2000 mm and positive common SJ3160-5MOZ-C6 SJ3000-46-S-20 Lead wire length Nil 6 10 15 20 25 30 50 300 mm 600 mm 1000 mm 1500 mm 2000 mm 2500 mm 3000 mm 5000 mm Note) In case of negative common, the lead wire changes from red to yellow. SJ3000- 46 -S- SJ3000- 46 -DCommon specifications 46 47 For positive common For negative common 3. Lead wires with sockets attachment/detachment . Attachment Insert the sockets into the square holes of the connector (with A, B, C, and N indication), and continue to push the sockets all the way in until the lock by hooking into the seats in the connector. (When they are pushed in, their hooks open and they are locked automatically.) Next, confirm that they are locked by pulling lightly on the lead wires. . Detachment To detach a socket from a connector, pull out the lead wire while pressing the socket’ s hook with a stick having a thin tip (approx. 1 mm). If the socket is used again, spread the hook outward. Single solenoid Double solenoid Hook Socket Connector Lead wire (C: +) (A: .) (B: .) (N: Unused) (A: .) (Unused) (N: Unused) (C: +) Single solenoid Double solenoid (C: .) (A: +) (B: +) (N: Unused) (A: +) (Unused) (N: Unused) (C: .) Caution How to Use Plug Connector Plug connector lead wires have a standard length of 300 mm, however, the following lengths are also available. Caution Plug Connector Lead Wire Length 118 Series SJ2000/3000 Specific Product Precautions 6 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. A