【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   11 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Manifold Specifications Flow Characteristics Flow characteristics SJ2000 4/2→3/5 (A/B→E) Port size 1→2/4 (P→A/B) C[dm3/(s・bar)] 0.13 0.33 0.18 b 0.55 0.16 0.52 Cv 0.04 0.08 0.06 C[dm3/(s・bar)] 0.13 0.36 0.20 b 0.50 0.13 0.29 Cv 0.04 0.08 0.06 C8 C2 C4 M3 1(P) 3/5(E) 4, 2 (A, B) Flow characteristics SJ3000 4/2→3/5 (A/B→E) Port size 1→2/4 (P→A/B) C[dm3/(s・bar)] 0.13 0.42 0.55 0.40 b 0.56 0.17 0.10 0.28 Cv 0.04 0.11 0.12 0.11 C[dm3/(s・bar)] 0.14 0.45 0.56 0.45 b 0.51 0.16 0.11 0.15 Cv 0.04 0.11 0.12 0.11 C8 C2 C4 C6 M5 1(P) 3/5(E) 4, 2 (A, B) Note) The value is for manifold base with 5 stations and individually operated 2 position type. Please contact SMC for 4 position dual 3 port valves. R 4 Port Solenoid Valve Series SJ2000/3000 Common Specifications 1 Note 1) When many valves are operated simultaneously, use B type (SUP/EXH both sides), applying pressure to the 1(P) ports on both sides and exhaust from the 3/5(E) ports on both sides. Note 2) The weight W is the value for the D-sub connector manifold only with internal pilot, SUP/EXH block straight fittings specifications. To obtain the weight with solenoid valves attached, add the solenoid valve weights given on page 22 for the appropriate number of stations. Refer to page 88 for the weight of DIN rail. (Please contact SMC for the weight of external pilot specifications, elbow fittings.) Model D-sub connector Common SUP, EXH Plug-in, Connector type/Cable type Plug-in, Connector type Non plug-in Connector type: non-polar, positive common, negative common/Cable type: positive common, negative common Valve Horizontal, Upward, Downward (Using elbow fittings for upward or downward) C6, C8, N7, N9 (Inch size elbow fitting is not available.) C2, C4, N1, N3, M3 C2, C4, C6, N1, N3, N7, M5 W = 51n + m + 133 Connector type: 1 to 24 stations Cable type: 2 to 20 stations D-sub connector Conforming to MIL-C-24308 JIS-X-5101 Flat ribbon cable connector Socket: 26 pins MIL type with strain relief Conforming to MIL-C-83503 Flat ribbon cable connector Socket: 20 pins MIL type with strain relief Conforming to MIL-C-83503 Flat ribbon cable connector Socket: 10 pins MIL type with strain relief Conforming to MIL- C-83503 . . . 1 to 18 stations(Type PG) 1 to 16 stations(Type J, Type G) 1 to 8 stations 1 to 32 stations 1 to 16 stations 1 to 20 stations Type 60F Type 60P Type 60PG Type 60J (Connector type) Type 60G (Connector type) Type 60PH Type 60Sュ Type 60S6B Type 60 Flat ribbon cable Serial wiring Individual wiring Applicable connector Valve stations Internal wiring Port size Weight W (g)Note 2) 4(A), 2(B) port piping spec. Location Direction SJ2000 SJ3000 1(P), 3/5(E) port 4(A), 2(B) port Manifold type 1(P: SUP), 3/5(E: EXH) n: Number of SUP/EXH blocks m: Weight of DIN rail Connector type/ Cable type ( ) Connector type/ Cable type ( ) Connector type/ Cable type ( ) EX180/ Connector type ( ) EX510/ Connector type ( ) Connector type/ Cable type ( ) 20