【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   12 / 111

BOOKをみる

10秒後にBOOKのページに移動します


D-sub connector Flat ribbon cable PC wiring EX180 Integrated-type (for output) serial transmission system EX510 Gateway-type serial transmission system Individual wiring Solenoid Valve Specifications Note) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Value in the initial state) Vibration resistance: No malfunction occurred in one sweep test between 45 and 2000Hz. Test was performed to axis and right angle directions of the main valve when pilot signal is ON and OFF. (Value in the initial state) Fluid Ambient and fluid temperature (°C) Maximum operating frequency (Hz) Manual override (Manual operation) Pilot exhaust method Lubrication Mounting orientation Impact/Vibration resistance (m/s2) Enclosure Internal pilot operating pressure range (MPa) External pilot operating pressure range (MPa) Air 0.15 to 0.7 0.1 to 0.7 0.2 to 0.7 .100 kPa to 0.7 0.25 to 0.7 .10 to 50 (No freezing) 10 3 Non-locking push type Push-turn locking slotted type Main and pilot valve common exhaust Pilot valve individual exhaust Not required Unrestricted 150/30 Dustproof 2 position single 4 position dual 3 port valve 2 position double 3 position Operating pressure range 2 position single 2 position double 3 position 2 position single, double 4 position dual 3 port valve 3 position Internal pilot External pilot Note) Based on dynamic performance test, JIS B 8375-1981. (Coil temperature: 20°C, at rated voltage) Response Time Type of actuation Response time ms (at 0.5 MPa) SJ2000 SJ3000 2 position single 2 position double 3 position 4 position dual 3 port valve 16 or less 10 or less 34 or less 30 or less 16 or less 10 or less 22 or less 30 or less Pilot pressure range Coil rated voltage Allowable voltage fluctuation Power consumption (W) Surge voltage suppressor Indicator light Standard With power saving circuit (Continuous duty type) 24 VDC, 12 VDC ±10% of rated voltage . SJ2000 SJ3000 SJ2000 SJ3000 Diode LED 0.55 0.4 Solenoid Specifications . For the allowable voltage fluctuation for Z and T types (with power saving circuit), please observe the following range because they have voltage drop due to internal circuit. Z type 24 VDC: .7% to +10% 12 VDC: .4% to +10% T type 24 VDC: .5% to +10% 12 VDC: .6% to +10% Note) Refer to page 115 for details. 0.23 . [Starting 0.55, Holding 0.23] 0.15 . [Starting 0.4, Holding 0.15] 21 Common Specifications Series SJ2000/3000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A