![]() |
【DO!BOOK・ページリンク】 1-p0011-0120-sj2000_en 13 / 111 10秒後にBOOKのページに移動します |
Connector Wiring Diagram For both serial and parallel wiring, additional valves are sequentially assigned pins on the connector. This makes it completely unnecessary to disassemble the connector unit. Mounting a valve with individual wiring Single solenoid with double wiring spec. Single solenoid and double solenoid Weight Note) Please contact SMC for the weight of elbow fittings. Single Double Closed center Exhaust center Pressure center Dual 3 port valve Single Double Closed center Exhaust center Pressure center Dual 3 port valve Single Double Closed center Exhaust center Pressure center Dual 3 port valve Single Double Closed center Exhaust center Pressure center Dual 3 port valve 2 position 3 position 4 position 2 position 3 position 4 position 2 position 3 position 4 position 2 position 3 position 4 position 63 71 75 71 65 73 77 73 61 69 73 69 57 65 69 65 SJ3ュ60-C2 SJ3ュ60-C4 SJ3ュ60-C6 SJ3ュ60-M5 Port size Valve model Type of actuation 4(A), 2(B) Weight (g) M5 x 0.8 Model/SJ3000 Note) Please contact SMC for the weight of elbow fittings. Single Double Closed center Exhaust center Pressure center Dual 3 port valve Single Double Closed center Exhaust center Pressure center Dual 3 port valve Single Double Closed center Exhaust center Pressure center Dual 3 port valve 43 46 50 46 41 44 48 44 39 42 46 42 2 position 3 position 4 position 2 position 3 position 4 position 2 position 3 position 4 position SJ2ュ60-C2 SJ2ュ60-C4 SJ2ュ60-M3 Port size Valve model Type of actuation 4(A), 2(B) Weight (g) ( ) C2 o2 Onetouch fitting ( ) C4 o4 Onetouch fitting ( ) C2 o2 Onetouch fitting ( ) C4 o4 Onetouch fitting ( ) C6 o6 Onetouch fitting M3 x 0.5 Model/SJ2000 4 Port Solenoid Valve Series SJ2000/3000 Common Specifications 2 Station 3 SOL.a SOL.b SOL.a SOL.b SOL.a Station 4 Station 1 ・・・ Common (+) A B Individual wiring (M type) Station 2 Single solenoid Station 4 Double solenoid Station 3 Double solenoid Station 1 Connector side (D-sub connector, etc.) Common (+, .) SOL.b SOL.a Station 3 SOL.a Unused terminal Station 2 SOL.a SOL.b Station 1 Double solenoid Station 3 ・・・ Common (+, .) Single solenoid (Double wiring spec.) Station 2 Double solenoid Station 1 Connector side (D-sub connector, etc.) Solenoid Solenoid Station 3 Station 2 Station 1 ・・・ Double solenoid Station 3 Single solenoid Station 2 Double solenoid Station 1 Connector side (D-sub connector, etc.) SOL.b SOL.a SOL.a SOL.b SOL.a Common (+, .) Solenoid A 22 |