【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   23 / 111

BOOKをみる

10秒後にBOOKのページに移動します


J: PC wiring (20 pins) Note Up to 16 solenoids possible. … 1 station 16 stations Symbol Stations 01 16 … Symbol D Mounting position D side Connector mounting position Connector entry direction 1: Upward 2: Lateral 60 F D 1 U Series SJ2000/3000 SUP/EXH block fitting spec. Nil Straight fitting L Elbow fitting (Upward) B Elbow fitting (Downward) Internal pilot Internal pilot/Built-in silencer External pilot External pilot/Built-in silencer Pilot spec. Nil SR RS How to Order SS5J 3 Connector type manifold Series SJ2000 SJ3000 (SJ2000/3000 mixed) 23 05 Mixed mounting type Nil M Note 1) There is no need to enter anything when you operate either the SJ2000 or SJ3000 series alone. Note 2) Enter “M” when the SJ2000 or SJ3000 series will be mounted on the same manifold base together. Standard Note 1) Mixed mounting Note 2) With external pilot spec. X, PE port With external pilot spec. X, PE port With external pilot spec. X, PE port F: D-sub connector Valve stations Note Up to 24 solenoids possible. … 1 station 24 stations Symbol Stations 01 24 … PG: Flat ribbon cable (20 pins) Note Up to 18 solenoids possible. … 1 station 18 stations Symbol Stations 01 18 … P: Flat ribbon cable (26 pins) Note Up to 24 solenoids possible. … 1 station 24 stations Symbol Stations 01 24 … PH: Flat ribbon cable (10 pins) Note Up to 8 solenoids possible. … 1 station 8 stations Symbol Stations 01 08 … . The number of the blanking block assembly is also included. Since single and double wiring are available with the blanking block assembly, select a model compatible with the valve wiring spec. planned for the future. (Refer to page 87.) . Specify the required specifications (including port sizes other than o8) by means of the manifold specification sheet. SUP/EXH block mounting position UDBM . U side (1 to 10 stations) D side (1 to 10 stations) Both sides (1 to 24 stations) Special specifications How to Order Manifold Assembly . The valve arrangement is numbered as the 1st station from D side. . Indicate the valves to be attached below the manifold part number, in order starting from station 1 as shown in the drawing. In the case of complex arrangement, specify them in the manifold specification sheet. Note) When ordering a manifold, specify the part nos. of valves to be mounted together. (An order cannot be placed with only the manifold part no.) The asterisk denotes the symbol for assembly. Prefix to the part no. of the solenoid valve, etc. Ordering example (SS5J3-60PD2-ュ) SS5J3-60PD2-06D ... 1 set (Manifold part no.) . SJ3160-5CU-C6........ 2 sets (Single solenoid part no.) . SJ3260-5CU-C6........ 2 sets (Double solenoid part no.) . SJ3260-5CZJ-C6 ...... 1 set (Double solenoid, with switch part no.) . SJ3260-5MZ-C6........ 1 set (Double solenoid, individual wiring/lead wire length 300 mm part no.) SJ3260-5MZ-C6 (1 set) SJ3260-5CZJ-C6 (1 set) Double solenoid, with switch (24 VDC) Double solenoid, individual wiring/lead wire length 300 mm (24 VDC) SJ3260-5CU-C6 (2 sets) Double solenoid (24 VDC) SJ3160-5CU-C6 (2 sets) Single solenoid (24 VDC) SUP/EXH block (D side mounting) D-sub Connector/Flat Ribbon Cable/ PC Wiring Plug-in Connector Type F: D-sub connector (25 pins) P: Flat ribbon cable (26 pins) PG: Flat ribbon cable (20 pins) PH: Flat ribbon cable (10 pins) J: PC wiring (20 pins) Connector type DIN rail length specified Specify a longer rail than the standard length. Standard length … 2 stations 24 stations Nil 2 24 … . Specify the valve stations not exceeding the maximum stations. . Refer to page 50 through to 57 for PC wiring type with power supply terminal. . There is no need to enter anything when the SUP/EXH block mounting position “M” is selected. R An order cannot be placed with only the manifold part no. Be sure to order solenoid valves for mounting at the same time while referring to the ordering example. PCW type D side U side 1 3 2 Stations . There is no need to enter anything when the SUP/EXH block mounting position “M” is selected. . For built-in silencers, the 3/5(E) ports are plugged. 32