【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   25 / 111

BOOKをみる

10秒後にBOOKのページに移動します


60L F D 1 U SUP/EXH block fitting spec. Nil Straight fitting L Elbow fitting (Upward) B Elbow fitting (Downward) How to Order SS5J 3 佑able type manifold SJ2000 SJ3000 23 05 With external pilot spec. X, PE port: Elbow fitting With external pilot spec. X, PE port: Straight fitting With external pilot spec. X, PE port: Elbow fitting . The valve arrangement is numbered as the 1st station from D side. . Indicate the valves to be attached below the manifold part number, in order starting from station 1 as shown in the drawing. In the case of complex arrangement, specify them in the manifold specification sheet. Note) When ordering a manifold, specify the part nos. of valves to be mounted together. (An order cannot be placed with only the manifold part no.) The asterisk denotes the symbol for assembly. Prefix to the part no. of the solenoid valve, etc. SS5J3-60LPD2-06D... 1 set (Manifold part no.) . SJ3160-5FZ-C6........... 2 sets (Single solenoid part no.) . SJ3260-5FZ-C6........... 4 sets (Double solenoid part no.) 1 3 2 Stations PH: Flat ribbon cable (10 pins) PG: Flat ribbon cable (20 pins) DIN rail length specified Specify a longer rail than the standard length. Standard length … 3 stations 20 stations Nil 3 20 … . Specify the valve stations not exceeding the maximum stations. F: D-sub connector (25 pins) P: Flat ribbon cable (26 pins) Symbol D Mounting position D side 1: Upward 2: Lateral D-sub Connector/Flat Ribbon Cable Series SJ2000/3000 . There is no need to enter anything when the SUP/EXH block mounting position “M” is selected. R Plug-in Cable Type D side U side An order cannot be placed with only the manifold part no. Be sure to order solenoid valves for mounting at the same time while referring to the ordering example. Cable type Series Connector type Connector mounting position Nil S All double wiring Note 1) All single wiring Note 2) Manifold wiring spec. Connector entry direction Note 1) All double wiring: 2-position single, double, 3-position and 4-position valves can be used on all manifold stations. Note 2) All single wiring: Available only for the manifold which has 2-position single for all stations. Note that 2-position double, 3- or 4-position valves cannot be used. Note 3) If a mixture of single wiring and double wiring is required, it is available as a special order. How to Order Manifold Assembly Double solenoid (24 VDC) SJ3260-5FZ-C6 (4 sets) Single solenoid (24 VDC) SJ3160-5FZ-C6 (2 sets) SUP/EXH block (D side mounting) Ordering example (SS5J3-60LPD2) Internal pilot External pilot/ Built-in silencer Internal pilot/ Built-in silencer Pilot spec. Nil S R RS External pilot Valve stations . The number of the blanking block assembly is also included. . The cable type is applicable to 2 or more stations. . Specify the required specifications (including port sizes other than o8) by means of the manifold specification sheet. SUP/EXH block mounting position UDB M. U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 20 stations) Special specifications . There is no need to enter anything when the SUP/EXH block mounting position “M” is selected. Symbol 02 10 02 20 Stations Note 2 stations 10 stations 2 stations 20 stations F: D-sub connector (25 pins) All double wiring All single wiring … … … … Symbol 02 09 02 18 Stations Note 2 stations 9 stations 2 stations 18 stations PG: Flat ribbon cable (20 pins) All double wiring … … All single wiring … … Symbol 02 04 02 08 Stations Note 2 stations 4 stations 2 stations 8 stations PH: Flat ribbon cable (10 pins) All double wiring … … All single wiring … … Symbol 02 10 02 20 Stations Note 2 stations 10 stations 2 stations 20 stations P: Flat ribbon cable (26 pins) All double wiring … … All single wiring … … 34