【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   26 / 111

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Solenoid Valves SJ 3 1 60 5 FZ C6 Series SJ2000 SJ3000 23 2 position single solenoid 2 position double solenoid 3 position closed center 3 position exhaust center 3 position pressure center Dual 3 port valve: N.C./N.C. Dual 3 port valve: N.O./N.O. Dual 3 port valve: N.C./N.O. Type of actuation 12345ABC Internal pilot External pilot Pilot spec. Nil R . External pilot spec. is not applicable for 4 position dual 3 port valves. Back pressure check valve . Refer to pages 23 through to 30 for the symbol. Rated voltage 24 VDC 12 VDC 56 With light/surge voltage suppressor Light/surge voltage suppressor Z A, B port size Manual override Nil: Non-locking push type D: Push-turn locking slotted type F: Slide locking type Straight (Metric size) C2: o2 One-touch fitting C4: o4 One-touch fitting C6: o6 One-touch fitting (SJ3000 only) (Inch size) N1: o1/8" One-touch fitting N3: o5/32" One-touch fitting N7: o1/4" One-touch fitting (SJ3000 only) M3: M3 x 0.5 (SJ2000 only) M5: M5 x 0.8 (SJ3000 only) Elbow fitting (Upward entry) (Metric size) L2: o2 elbow fitting L4: o4 elbow fitting L6: o6 elbow fitting (SJ3000 only) (Inch size) LN1: o1/8" elbow fitting LN3: o5/32" elbow fitting LN7: o1/4" elbow fitting (SJ3000 only) Elbow fitting (Downward entry) (Metric size) B2: o2 elbow fitting B4: o4 elbow fitting B6: o6 elbow fitting (SJ3000 only) (Inch size) BN1: o1/8" elbow fitting BN3: o5/32" elbow fitting BN7: o1/4" elbow fitting (SJ3000 only) Connector entry F: Dedicated for centralized wiring, cable type None Built-in Nil K . Back pressure check valve is not applicable for 3 position valve. Common specifications Positive common Negative common Nil N Coil spec. Standard With power saving circuit (Continuous duty type) Nil T . Be sure to select “with power saving circuit” when the solenoid valve will be energized continuously for long period. Protective class class # (Mark: ) Series SJ2000/3000 D-sub Connector/Flat Ribbon Cable Plug-in Cable Type 35 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7