yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
1-p0011-0120-sj2000_en@@@27 / 111

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


12 11 10 9 8 7 14 13 6 5 3 15 20 19 18 17 16 4 2 1 Triangle mark Station 1 SOL.b SOL.a Station 2 SOL.b SOL.a Station 11 SOL.b SOL.a Station 12 11 SOL.b SOL.a 12 25 24 15 2 14 1 13 Common Station 12 SOL.b SOL.a Station 11 SOL.b SOL.a Station 2 SOL.b SOL.a Station 1 SOL.b SOL.a 21 Triangle mark Common 25 26 23 24 22 3 4 1 2 Station 9 SOL.b SOL.a Station 8 SOL.b SOL.a Station 2 SOL.b SOL.a Station 1 SOL.b SOL.a 15 Triangle mark Common 19 20 17 18 16 3 4 1 2 Station 4 SOL.b SOL.a Station 2 SOL.b SOL.a Station 1 SOL.b SOL.a 7 Triangle mark Common 9 10 8 3 4 1 2 Common Common 1 2 3 4 SOL.b SOL.a SOL.b SOL.a Terminal no. Station 8 Station 7 Station 6 Station 5 Station 4 Station 3 Station 2 Station 1 5 7 9 11 13 15 17 19 6 8 10 12 14 16 18 20 SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a Manifold Electrical Wiring/Connector Type (Non-polar Type) Type 60F: D-sub connector (25 pins) Note) This circuits are for the specifications with up to 12 stations of 2 position double, 3 position and 4 position dual 3 port valve. There should be wired in order 1¨14¨2¨15 without skipping or leaving any connectors remaining. Type 60P: Flat ribbon cable (26 pins) Note) This circuits are for the specifications with up to 12 stations of 2 position double, 3 position and 4 position dual 3 port valve. There should be wired in order 1¨2¨3¨4 without skipping or leaving any connectors remaining. Type 60PG: Flat ribbon cable (20 pins) Note) This circuits are for the specifications with up to 9 stations of 2 position double, 3 position and 4 position dual 3 port valve. There should be wired in order 1¨2¨3¨4 without skipping or leaving any connectors remaining. Type 60PH: Flat ribbon cable (10 pins) Note) This circuits are for the specifications with up to 4 stations of 2 position double, 3 position and 4 position dual 3 port valve. There should be wired in order 1¨2¨3¨4 without skipping or leaving any connectors remaining. Type 60J: Flat ribbon cable (20 pins, PC wiring) When the non-polar U type valves are used, either positive common or negative common wiring of the manifold is possible. However, when the Z type valves are used, select the positive common or negative common according to the wiring specifications. Caution Note 1) This circuits are for the specifications with up to 8 stations of 2 position double, 3 position and 4 position dual 3 port valve. There should be wired in order 20¨18¨ 16¨14 without skipping or leaving any connectors remaining. Note 2) For details on PC wiring system, refer to gPC Wiring Systemh catalog (CAT.E02-20). 36 Series SJ2000/3000