【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   28 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Manifold Electrical Wiring/Cable Type Type 60LF: D-sub connector (25 pins) Note) This circuit is for the all double wiring specifications with up to 10 stations. Type 60LP: Flat ribbon cable (26 pins) Note) This circuit is for the all double wiring specifications with up to 10 stations. Type 60LPG: Flat ribbon cable (20 pins) Note) This circuit is for the all double wiring specifications with up to 9 stations. Type 60LPH: Flat ribbon cable (10 pins) Note) This circuit is for the all double wiring specifications with up to 4 stations. When the non-polar U type valves are used, either positive common or negative common wiring of the manifold is possible. However, when the Z type valves are used, select the positive common or negative common according to the wiring specifications. Caution Station 1 SOL.b SOL.a Station 2 SOL.b SOL.a Station 11 SOL.b SOL.a Station 12 11 SOL.b SOL.a 12 25 24 15 2 14 1 13 Common Station 12 SOL.b SOL.a Station 11 SOL.b SOL.a Station 2 SOL.b SOL.a Station 1 SOL.b SOL.a 21 Triangle mark Common 25 26 23 24 22 3 4 1 2 Station 9 SOL.b SOL.a Station 8 SOL.b SOL.a Station 2 SOL.b SOL.a Station 1 SOL.b SOL.a 15 Triangle mark Common 19 20 17 18 16 3 4 1 2 Station 4 SOL.b SOL.a Station 2 SOL.b SOL.a Station 1 SOL.b SOL.a 7 Triangle mark Common 9 10 8 3 4 1 2 37 Series SJ2000/3000 D-sub Connector/Flat Ribbon Cable/PC Wiring Plug-in Connector Type/Cable Type SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7