【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   29 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: Series SJ2000 for D-sub Connector L1 L2 L3 L4 L n 2 L: Dimensions n: Stations 110.5 100 72.8 22 1 98 87.5 65.3 19.5 110.5 100 80.3 18 123 112.5 87.8 20.5 135.5 125 95.3 23 135.5 125 102.8 19.5 148 137.5 110.3 22 148 137.5 117.8 18 160.5 150 125.3 20.5 173 162.5 132.8 23 3 4 5 6 7 8 9 10 Note) For manifold dimensions including elbow fitting, refer to page 48. 5.5 DIN rail 3/5 1 PE X A B D 2 4 LOCK FREE 58.2 54.5 46.2 19.3 (16.3) 10 (7) 9.9 30.6 Approx. 300 5.3 (17.1) (9.1) (8.6) (1.8) 20.5 6.2 8 5 L1 L2 (L4) 56.2 17.5 20.8 35 L3 (8) (For individual wiring) (Connector entry direction upward) Applicable connector: D-sub {JIS-X-5101, MIL-C-24308} equivalent (When equipped with switch) 2 4 One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" [External pilot spec.] (Built-in silencer spec.) Silencer (Air discharge port) Manual override (Locking type: Press, then rotate.) Switch for locking a connector Terminal no. 1 2 x M2.6 2 x No.4-40UNC [4(A) and 2(B) ports are in inches.] DIN rail holding screw (DIN rail mounting hole pitch: 12.5) 2 4 D 2 4 D 2 4 4 2 2 4 3/5 1 (Pitch) 11.5 P=7.5 32.5 15 15.6 23.6 30.6 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" M3 x 0.5 [4(A), 2(B) port] One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" OFF ON OFF ON 5.9 40. (45.9) 32.1 7.5 5.8 (When equipped with switch) Switch SOL.a: Orange SOL.b: Green Light/surge voltage suppressor (Lead wire length) U side D side (Station n) (Station 1) ( S l id e l o c k ing t y p e ) manual override Valve lock switch Manual override switch SS5J2-60FD - U(S, R, RS) 12 LOCK FREE 3.8 . Height to manual override 22 Push type manual override: 40.3 Locking type manual override: 40.5 Stations 4(A) port side: Blue 2(B) port side: Yellow SS5J2-60LFD -ュ Cable connection 12 38 Series SJ2000/3000