【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   30 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: Series SJ2000 for D-sub Connector SS5J2-60FD - B(S, R, RS) 12 L1 L2 L3 L4 L n 1 2 L: Dimensions n: Stations 123 112.5 88.3 20.5 110.5 100 80.8 18 135.5 125 95.8 23 135.5 125 103.3 19 148 137.5 110.8 21.5 148 137.5 118.3 18 160.5 150 125.8 20.5 173 162.5 133.3 23 173 162.5 140.8 19 185.5 175 148.3 21.5 185.5 175 155.8 18 198 187.5 163.3 20.5 210.5 200 170.8 23 210.5 200 178.3 19 223 212.5 185.8 21.5 223 212.5 193.3 18 235.5 225 200.8 20.5 248 237.5 208.3 23 248 237.5 215.8 19 260.5 250 223.3 21.5 260.5 250 230.8 18 273 262.5 238.3 20.5 285.5 275 245.8 23 285.5 275 253.3 19 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 2 4 D 2 4 D 2 4 4 2 2 4 3/5 1 3/5 1 11.5 32.5 15 15.6 23.6 34.3 30.6 (Pitch) P=7.5 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" M3 x 0.5 [4(A), 2(B) port] One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" [External pilot spec.] (There is a piping of X, PE port in the both sides.) (When equipped with switch) (For individual wiring) PE X 3/5 1 AB OFF ON OFF ON D 2 4 LOCK FREE 54.5 46.2 19.3 58.2 (16.3) 10 (7) 30.6 Approx. 300 5.3 (17.1) (9.1) 20.5 6.2 5 L1 L2 (L4) 8 35 5.5 L3 (8) 5.9 40. (45.9) 32.1 7.5 56.2 20.8 17.5 One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" (Connector entry direction upward) Applicable connector: D-sub {JIS-X-5101, MIL-C-24308} equivalent 4(A) port side: Blue 2(B) port side: Yellow (Locking type: Press, then rotate.) Manual override (When equipped with switch) Switch 2 4 Terminal no. 1 (Built-in silencer spec.) Silencer (Air discharge port) DIN rail holding screw DIN rail SOL.a: Orange SOL.b: Green Light/surge voltage suppressor (DIN rail mounting hole pitch: 12.5) (Lead wire length) 9.9 (Station n) (Station 1) Switch for locking a connector Valve lock switch Manual override switch Stations Note) For manifold dimensions including elbow fitting, refer to page 48. 22 LOCK FREE 3.8 SS5J2-60LFD -ュ Cable connection 12 2 x M2.6 2 x No.4-40UNC [4(A) and 2(B) ports are in inches.] 5.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 U side D side ( S l i d e lo c k in g t ype ) manual override 39 Series SJ2000/3000 Plug-in D-sub Connector Connector Type/Cable Type SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7