![]() |
【DO!BOOK・ページリンク】 1-p0011-0120-sj2000_en 32 / 111 10秒後にBOOKのページに移動します |
Dimensions: Series SJ3000 for D-sub Connector SS5J3-60FD - B(S, R, RS) 12 L1 L2 L3 L4 L n 2 L: Dimensions n: Stations 123 112.5 93.3 17.5 1 123 112.5 83.3 22.5 135.5 125 103.3 19 148 137.5 113.3 20 160.5 150 123.3 21 173 162.5 133.3 22 185.5 175 143.3 23.5 185.5 175 153.3 18.5 198 187.5 163.3 19.5 210.5 200 173.3 20.5 223 212.5 183.3 21.5 235.5 225 193.3 23 235.5 225 203.3 18 248 237.5 213.3 19 260.5 250 223.3 20 273 262.5 233.3 21 285.5 275 243.3 22.5 298 287.5 253.3 23.5 298 287.5 263.3 18.5 310.5 300 273.3 19.5 323 312.5 283.3 20.5 335.5 325 293.3 22 348 337.5 303.3 23 348 337.5 313.3 18 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 Note) For manifold dimensions including elbow fitting, refer to page 49. 4 2 2 4 2 4 2 4 D 2 4 D 3/5 1 3/5 1 32.1 15.4 15.6 (Pitch) 23.6 P = 10 12.8 34.3 30.6 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" M5×0.8 [4(A), 2(B) port] One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" DIN rail holding screw PE X 3/5 1 AB OFF ON OFF ON 2 4 D LOCK FREE 54.5 58.2 46.2 19.3 (16.3) 10 (7) 9.9 30.6 Approx. 300 5.3 20.8 (9.1) 20.5 6.2 8 5 35 5.5 L1 L2 (L4) 17.2 (8) 5.9 40. (45.9) 32.1 7.5 56.2 17.5 L3 One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" 4(A) port side: Blue 2(B) port side: Yellow ( For individual wiring) (Lead wire length) (Connector entry direction upward) Applicable connector: D-sub {JIS-X-5101, MIL-C-24308} equivalent (When equipped with switch) Switch (When equipped with switch) 2 4 [External pilot spec.] (There is a piping of X, PE port in the both sides.) (Built-in silencer spec.) Silencer (Air discharge port) DIN rail SOL.a: Orange SOL.b: Green Light/surge voltage suppressor (DIN rail mounting hole pitch: 12.5) Terminal no. 1 Manual override (Locking type: Press, then rotate.) (Station n) (Station 1) Switch for locking a connector Valve lock switch Manual override switch ( C 6 : 1 8 . 1 ) N7: 20.6 LOCK FREE 3.8 22 SS5J3-60LFD -ュ Cable connection 12 2 x M2.6 2 x No.4-40UNC [4(A) and 2(B) ports are in inches.] 5.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 Stations U side D side ( S l i d e lo c k in g t ype ) manual override 41 Series SJ2000/3000 Plug-in D-sub Connector Connector Type/Cable Type SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 |