![]() |
【DO!BOOK・ページリンク】 1-p0011-0120-sj2000_en 33 / 111 10秒後にBOOKのページに移動します |
Dimensions: SJ2000/3000 Mixed Manifold SS5J3-M60FD - U(S, R, RS) 12 SS5J3-M60FD - B(S, R, RS) 12 n1: Quantity of SJ2000 n2: Quantity of SJ3000 L dimension: Formula, L1 to L4 L3 = 7.5 x n1 + 10 x n2 + 57.8 M = (L3 + 9.9)/12.5 + 1 Remove all numbers after the decimal. L1 = M x 12.5 + 23 L2 = L1 . 10.5 L4 = (L1 . L3)/2 + 1 n1: Quantity of SJ2000 n2: Quantity of SJ3000 L dimension: Formula, L1 to L4 L3 = 7.5 x n1 + 10 x n2 + 73.3 M = (L3 + 9.9)/12.5 + 1 Remove all numbers after the decimal. L1 = M x 12.5 + 23 L2 = L1 . 10.5 L4 = (L1 . L3)/2 + 1 Stations . The dimensions of L1 to L4 for SS5J3-M60FD1/2- D are the same as those of SS5J3-M60FD1/2- U. Stations [32.5(SJ2000)] One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" 4(A) port side: Blue 2(B) port side: Yellow Manual override 5.5 3/5 1 2 4 D 2 4 D D 2 4 D 2 4 D 2 4 3/5 1 LOCK FREE 2 4 D 2 4 D D 2 4 D 2 4 D 2 4 3/5 1 LOCK FREE 8 (9.1) 35 (9.6)(SJ3000) 17.2(SJ3000) 56.2 20.8 32.1(SJ3000) 15.4(SJ3000) (9.1) (9.6)(SJ3000) 17.2(SJ3000) 8 56.2 20.8 35 32.1(SJ3000) 15.4(SJ3000) (8) L2 5 L1 L3 L4 L2 5 L1 L3 L4 15.6 30.6 (8) 15.6 30.6 [17.5(SJ2000)] [(7.3)(SJ2000)] [32.5(SJ2000)] [15(SJ2000)] [17.5(SJ2000)] [(7.3)(SJ2000)] [15(SJ2000)] One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" (Connector entry direction upward) Applicable connector: D-sub {JIS-X-5101, MIL-C-24308} equivalent Terminal no. 1 One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" DIN rail holding screw DIN rail (DIN rail mounting hole pitch: 12.5) Switch for locking a connector One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" DIN rail holding screw DIN rail (DIN rail mounting hole pitch: 12.5) One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" SJ3000 pitch P = 10 SJ2000 pitch P = 7.5 SJ3000 pitch P = 10 SJ2000 pitch P = 7.5 4(A) port side: Blue 2(B) port side: Yellow Manual override (Connector entry direction upward) Applicable connector: D-sub {JIS-X-5101, MIL-C-24308} equivalent Terminal no. 1 5.5 Switch for locking a connector 2 x M2.6 2 x No.4-40UNC [4(A) and 2(B) ports are in inches.] 2 x M2.6 2 x No.4-40UNC [4(A) and 2(B) ports are in inches.] Stations Stations U side D side U side D side Series SJ2000/3000 42 |