【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   34 / 111

BOOKをみる

10秒後にBOOKのページに移動します


22 LOCK 3.8 SS5J2-60 D - U(S, R, RS) Dimensions: Series SJ2000 for Flat Ribbon Cable/PC Wiring 12 PJ L1 L2 L3 L4 L n 2 L: Dimensions n: Stations 110.5 100 72.8 22 1 98 87.5 65.3 19.5 110.5 100 80.3 18.5 123 112.5 87.8 21 135.5 125 95.3 23.5 135.5 125 102.8 19.5 148 137.5 110.3 22 148 137.5 117.8 18.5 160.5 150 125.3 21 173 162.5 132.8 23.5 3 4 5 6 7 8 9 10 2 4 D 2 4 D 2 4 4 2 2 4 3/5 1 (Pitch) 11.5 P = 7.5 32.5 15 15.6 23.6 30.6 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" M3 x 0.5 [4(A), 2(B) port] One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" Triangle mark location Triangle mark location In case of 60PH (10 pins) Applicable connector: 20 pin MIL type with strain relief Applicable connector: 10 pin MIL type with strain relief PE X 3/5 1 AB OFF ON OFF ON D 2 4 LOCK 54.5 58.2 46.2 19.3 (16.3) 10 (7) 30.6 Approx. 300 9.9 5.3 (17.1) (9.1) (8.6) (1.8) 32 (8) 20.5 6.2 8 35 5.5 56.2 5 L1 L2 (L4) 17.5 18 (58) 20.8 L3 40. 7.5 One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" One-touch fitting (X: External pilot port) (Connector entry direction upward) Applicable tubing O.D: o4, o5/32" (When equipped with switch) 4(A) port side: Blue 2(B) port side: Yellow Manual override (Locking type: Press, then rotate.) (When equipped with switch) Switch (For individual wiring) 2 4 [External pilot spec.] (Built-in silencer spec.) Silencer (Air discharge port) Triangle mark location DIN rail holding screw DIN rail SOL.a: Orange SOL.b: Green Light/surge voltage suppressor (DIN rail mounting hole pitch: 12.5) Applicable connector: 26 pin MIL type with strain relief (Lead wire length) (Station n) (Station 1) FREE Switch for locking a connector Valve lock switch Manual override switch In case of 60 P G (20 pins) J Note 1) Type 60PG, 60PH and 60J differ only in their connectors, and the L1 through L4 dimensions are the same as type 60P. Note 2) For manifold dimensions including elbow fitting, refer to page 48. In case of PC wiring SS5J2-60LPD -ュ Cable connection 12 5.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 Stations U side D side ( S l i d e lo c k in g t ype ) manual override (MIL-C-83503 compliant) (MIL-C-83503 compliant) (MIL-C-83503 compliant) Series SJ2000/3000 Plug-in D-sub Connector/Flat Ribbon Cable/PC Wiring Connector Type/Cable Type 43 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7