【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   35 / 111

BOOKをみる

10秒後にBOOKのページに移動します


22 LOCK 3.8 Dimensions: Series SJ2000 for Flat Ribbon Cable/PC Wiring SS5J2-60 D - B(S, R, RS) 12 PJ L1 L2 L3 L4 L n 2 L: Dimensions n: Stations 123 112.5 88.3 20.5 1 110.5 106 80.8 18 135.5 125 95.8 23 135.5 125 103.3 19.5 148 137.5 110.8 22 148 137.5 118.3 18 160.5 150 125.8 20.5 173 162.5 133.3 23 173 162.5 140.8 19.5 185.5 175 148.3 22 185.5 175 155.8 18 198 187.5 163.3 20.5 210.5 200 170.8 23 210.5 200 178.3 19.5 223 212.5 185.8 22 223 212.5 193.3 18 235.5 225 200.8 20.5 248 237.5 208.3 23 248 237.5 215.8 19.5 260.5 250 223.3 22 260.5 250 230.8 18 273 262.5 238.3 20.5 285.5 275 245.8 23 285.5 275 253.3 19.5 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 Applicable connector: 20 pin MIL type with strain relief Applicable connector: 10 pin MIL type with strain relief Triangle mark location Triangle mark location In case of 60PH (10 pins) 2 4 D 2 4 D 2 4 4 2 2 4 3/5 1 3/5 1 (Pitch) P = 7.5 11.5 32.5 15 15.6 23.6 34.3 30.6 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" M3 x 0.5 [4(A), 2(B) port] One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" PE X 3/5 1 AB OFF ON OFF ON D 2 4 LOCK FREE 58.2 46.2 54.5 19.3 (16.3) 10 (7) 30.6 Approx. 300 9.9 5.3 (9.1) (17.1) 32 (8) 20.5 6.2 5 8 L1 L2 L3 (L4) 35 5.5 (18) (58) 40. 7.5 56.2 20.8 17.5 One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" (Lead wire length) (Connector entry direction upward) (For individual wiring) 4(A) port side: Blue 2(B) port side: Yellow Manual override (Locking type: Press, then rotate.) 2 4 [External pilot spec.] (There is a piping of X, PE port in the both sides.) Triangle mark location DIN rail holding screw DIN rail SOL.a: Orange SOL.b: Green Light/surge voltage suppressor (DIN rail mounting hole pitch: 12.5) (Built-in silencer spec.) Silencer (Air discharge port) Applicable connector: 26 pin MIL type with strain relief (When equipped with switch) (Station n) (Station 1) Switch for locking a connector Valve lock switch Manual override switch Note 1) Type 60PG, 60PH and 60J differ only in their connectors, and the L1 through L4 dimensions are the same as type 60P. Note 2) For manifold dimensions including elbow fitting, refer to page 48. In case of 60 P G (20 pins) J In case of PC wiring SS5J2-60LPD -ュ Cable connection 12 5.8 (When equipped with switch) . Height to manual override Switch Push type manual override: 40.3 Locking type manual override: 40.5 Stations U side D side ( S l i d e lo c k in g t ype ) manual override (MIL-C-83503 compliant) (MIL-C-83503 compliant) (MIL-C-83503 compliant) 44 Series SJ2000/3000