【DO!BOOK・ページリンク】 1-p0011-0120-sj2000_en 36 / 111 10秒後にBOOKのページに移動します |
|
Dimensions: Series SJ3000 for Flat Ribbon Cable/PC Wiring SS5J3-60 D - U(S, R, RS) 12 PJ L1 L2 L3 L4 L n 2 L: Dimensions n: Stations 110.5 100 77.8 19.5 1 98 87.5 67.8 18.5 123 112.5 87.8 20.5 135.5 125 97.8 22 148 137.5 107.8 23 160.5 150 117.8 24 160.5 150 127.8 19 173 162.5 137.8 20 185.5 175 147.8 21.5 198 187.5 157.8 22.5 3 4 5 6 7 8 9 10 Triangle mark location Triangle mark location In case of 60 (20 pins) In case of 60PH (10 pins) 4 2 2 4 2 4 2 4 D 2 4 D 3/5 1 12.8 32.1 15.4 15.6 23.6 30.6 (Pitch) P = 10 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" M5 x 0.8 [4(A), 2(B) port] One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" PE X 3/5 1 AB OFF ON OFF ON LOCK FREE 2 4 D 58.2 46.2 19.3 (16.3) 10 (7) 54.5 30.6 Approx. 300 9.9 5 5.3 (9.1) L1 L2 (1.8) 56.2 20.8 17.5 17.2 L3 (L4) (8) 32 20.5 6.2 8 35 5.5 18 (58) 40. 7.5 One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" (Lead wire length) (Connector entry direction upward) (When equipped with switch) (For individual wiring) 4(A) port side: Blue 2(B) port side: Yellow Manual override (Locking type: Press, then rotate.) (When equipped with switch) Switch 2 4 (Built-in silencer spec.) Silencer (Air discharge port) Triangle mark location DIN rail holding screw DIN rail SOL.a: Orange SOL.b: Green Light/surge voltage suppressor (DIN rail mounting hole pitch: 12.5) [External pilot spec.] Applicable connector: 26 pin MIL type with strain relief (Station n) (Station 1) Switch for locking a connector Valve lock switch Manual override switch PG J Note 1) Type 60PG, 60PH and 60J differ only in their connectors, and the L1 through L4 dimensions are the same as type 60P. Note 2) For manifold dimensions including elbow fitting, refer to page 49. In case of PC wiring ( C 6 : 1 8 . 1 ) N7: 20.6 ( C 6 : 9 . 6 ) N7: 12.1 SS5J3-60LPD -ュ Cable connection 12 5.8 22 LOCK FREE 3.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 Stations U side D side (MIL-C-83503) ( S l i d e lo c k in g t ype ) manual override Applicable connector: 20 pin MIL type with strain relief Applicable connector: 10 pin MIL type with strain relief (MIL-C-83503) (MIL-C-83503) Series SJ2000/3000 Plug-in Flat Ribbon Cable/PC Wiring Connector Type/Cable Type 45 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 |