【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   37 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Note 1) Type 60PG, 60PH and 60J differ only in their connectors, and the L1 through L4 dimensions are the same as type 60P. Note 2) For manifold dimensions including elbow fitting, refer to page 49. Dimensions: Series SJ3000 for Flat Ribbon Cable/PC Wiring SS5J3-60 D - B(S, R, RS) 12 PJ L1 L2 L3 L4 L n 2 L: Dimensions n: Stations 135.5 125 93.3 24 1 123 112.5 83.3 23 135.5 125 103.3 19 148 137.5 113.3 20.5 160.5 150 123.3 21.5 173 162.5 133.3 22.5 185.5 175 143.3 23.5 185.5 175 153.3 18.5 198 187.5 163.3 20 210.5 200 173.3 21 223 212.5 183.3 22 235.5 225 193.3 23 248 237.5 203.3 24.5 248 237.5 213.3 19.5 260.5 250 223.3 20.5 273 262.5 233.3 21.5 285.5 275 243.3 22.5 298 287.5 253.3 24 298 287.5 263.3 19 310.5 300 273.3 20 323 312.5 283.3 21 335.5 325 293.3 22 348 337.5 303.3 23.5 348 337.5 313.3 18.5 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 Triangle mark location Triangle mark location In case of 60PH (10 pins) 4 2 2 4 2 4 2 4 D 2 4 D 3/5 1 3/5 1 32.1 15.4 15.6 23.6 12.8 34.3 30.6 (Pitch) P = 10 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" M5 x 0.8 [4(A), 2(B) port] One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" [External pilot spec.] (There is a piping of X, PE port in the both sides.) One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" (Built-in silencer spec.) PE X 3/5 1 AB OFF ON OFF ON 2 4 D LOCK FREE 58.2 46.2 54.5 19.3 (16.3) 10 (7) 9.9 5.3 (9.1) 32 (8) 20.5 6.2 8 5 L1 L2 (L4) 35 5.5 17.2 18 (58) 40. 7.5 56.2 20.8 17.5 L3 (When equipped with switch) Switch One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" (For individual wiring) 4(A) port side: Blue 2(B) port side: Yellow Manual override (Locking type: Press, then rotate.) (When equipped with switch) 2 4 DIN rail holding Silencer (Air discharge port) screw DIN rail SOL.a: Orange SOL.b: Green Light/surge voltage suppressor (DIN rail mounting hole pitch: 12.5) 30.6 Approx. 300 (Lead wire length) (Connector entry direction upward) Triangle mark location Applicable connector: 26 pin MIL type with strain relief (Station n) (Station 1) Switch for locking a connector Valve lock switch Manual override switch In case of PC wiring In case of 60 P G (20 pins) J 5.8 22 LOCK FREE 3.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 Stations U side D side ( S l i d e lo c k in g t ype ) manual override ( C 6 : 1 8 . 1 ) N7: 20.6 Applicable connector: 20 pin MIL type with strain relief Applicable connector: 10 pin MIL type with strain relief (MIL-C-83503 compliant) (MIL-C-83503 compliant) (MIL-C-83503 compliant) SS5J3-60LPD -ュ Cable connection 12 Series SJ2000/3000 46