【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   38 / 111

BOOKをみる

10秒後にBOOKのページに移動します


SS5J3-M60 D - U(S, R, RS) 12 PJ Dimensions: SJ2000/3000 Mixed Manifold n1: Quantity of SJ2000 n2: Quantity of SJ3000 L dimension: Formula, L1 to L4 L3 = 7.5 x n1 + 10 x n2 + 57.8 M = (L3 + 10.6)/12.5 + 1 Remove all numbers after the decimal. L1 = M x 12.5 + 23 L2 = L1 . 10.5 L4 = (L1 . L3)/2 + 1.3 n1: Quantity of SJ2000 n2: Quantity of SJ3000 L dimension: Formula, L1 to L4 L3 = 7.5 x n1 + 10 x n2 + 73.3 M = (L3 + 10.6)/12.5 + 1 Remove all numbers after the decimal. L1 = M x 12.5 + 23 L2 = L1 . 10.5 L4 = (L1 . L3)/2 + 1.3 [32.5(SJ2000)] Applicable connector: 26 pin MIL type with strain relief [32.5(SJ2000)] LOCK FREE LOCK FREE 3/5 1 2 4 D 2 4 D D 2 4 D 2 4 D 2 4 3/5 1 2 4 D 2 4 D D 2 4 D 2 4 D 2 4 3/5 1 8 (9.1) 35 5.5 (9.6)(SJ3000) 17.2(SJ3000) 56.2 20.8 32.1(SJ3000) 15.4(SJ3000) (9.1) (9.6)(SJ3000) 32.1(SJ3000) 17.2(SJ3000) (8) L2 5 L1 L3 L4 8 L2 5 L1 L3 L4 15.6 30.6 5.5 56.2 20.8 35 (8) 15.6 30.6 [17.5(SJ2000)] [(7.3)(SJ2000)] [17.5(SJ2000)] [(7.3)(SJ2000)] [15(SJ2000)] (MIL-C-83503) Applicable connector: 26 pin MIL type with strain relief (MIL-C-83503) Triangle mark location (Connector entry direction upward) (Connector entry direction upward) Triangle mark location One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" 4(A) port side: Blue 2(B) port side: Yellow Manual override Switch for locking a connector One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" DIN rail holding screw DIN rail (DIN rail mounting hole pitch: 12.5) 4(A) port side: Blue 2(B) port side: Yellow Manual override Switch for locking a connector One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" DIN rail holding screw (DIN rail mounting hole pitch: 12.5) SJ3000 pitch P = 10 SJ2000 pitch P = 7.5 15.4(SJ3000) One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" DIN rail SJ3000 pitch P = 10 SJ2000 pitch P = 7.5 [15(SJ2000)] SS5J3-M60 D - B(S, R, RS) 12 PJ Stations Stations U side D side U side D side Stations . The dimensions of L1 to L4 for SS5J3-M60PD1/2- D are the same as those of SS5J3-M60PD1/2- U. Stations 47 Series SJ2000/3000 Plug-in Flat Ribbon Cable/PC Wiring Connector Type/Cable Type SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7