![]() |
【DO!BOOK・ページリンク】 1-p0011-0120-sj2000_en 41 / 111 10秒後にBOOKのページに移動します |
Symbol D Mounting position D side Connector mounting position 60G D U How to Order SS5J 3 佑onnector type manifold Series SJ2000 SJ3000 (SJ2000/3000 mixed) 23 05 Mixed mounting type Nil M Note 1) There is no need to enter anything when you operate either the SJ2000 or SJ3000 series alone. Note 2) Enter “M” when the SJ2000 or SJ3000 series will be mounted on the same manifold base together. Standard Note 1) Mixed mounting Note 2) Valve stations . The number of the blanking block assembly is also included. Since single and double wiring are available with the blanking block assembly, select a model compatible with the valve wiring spec. planned for the future. (Refer to page 87.) . Specify the required specifications (including port sizes other than o8) by means of the manifold specification sheet. SUP/EXH block mounting position UDB M. U side (1 to 10 stations) D side (1 to 10 stations) Both sides (1 to 16 stations) Special specifications How to Order Manifold Assembly . The valve arrangement is numbered as the 1st station from D side. . Indicate the valves to be attached below the manifold part number, in order starting from station 1 as shown in the drawing. In the case of complex arrangement, specify them in the manifold specification sheet. Note) When ordering a manifold, specify the part nos. of valves to be mounted together. (An order cannot be placed with only the manifold part no.) The asterisk denotes the symbol for assembly. Prefix to the part no. of the solenoid valve, etc. Ordering example (SJ3000) SS5J3-60GD-06U... 1 set (Manifold part no.) . SJ3160-5CU-C6...... 2 sets (Single solenoid part no.) . SJ3260-5CU-C6...... 2 sets (Double solenoid part no.) . SJ3260-5CZJ-C6 .... 1 set (Double solenoid, with switch part no.) . SJ3260-5MZ-C6...... 1 set (Double solenoid, individual wiring/lead wire length 300 mm part no.) 1 3 2 For the wiring to power supply terminal, refer to page 119. Flat ribbon cable (20 pins) Connector type Note Up to 16 solenoids possible. … 1 station 16 stations Symbol Stations 01 16 … DIN rail length specified Specify a longer rail than the standard length. Standard length … 2 stations 16 stations Nil 2 16 … . Specify the valve stations not exceeding the maximum stations. SUP/EXH block fitting spec. Nil Straight fitting L Elbow fitting (Upward) B Elbow fitting (Downward) With external pilot spec. X, PE port With external pilot spec. X, PE port With external pilot spec. X, PE port . There is no need to enter anything when the SUP/EXH block mounting position “M” is selected. Internal pilot Internal pilot/Built-in silencer External pilot External pilot/Built-in silencer Pilot spec. Nil SR RS . There is no need to enter anything when the SUP/EXH block mounting position “M” is selected. . For built-in silencers, the 3/5(E) ports are plugged. R PCW type PCW type PCW type SJ3260-5MZ-C6 (1 set) Double solenoid, individual wiring/lead wire length 300 mm (24 VDC) SJ3260-5CZJ-C6 (1 set) Double solenoid, with switch (24 VDC) SJ3260-5CU-C6 (2 sets) Double solenoid (24 VDC) SJ3160-5CU-C6 (2 sets) Single solenoid (24 VDC) SUP/EXH block (U side mounting) PCW type Series SJ2000/3000 PC Wiring System with Power Supply Terminal Plug-in Connector Type Stations D side U side An order cannot be placed with only the manifold part no. Be sure to order solenoid valves for mounting at the same time while referring to the ordering example. 50 |