![]() |
【DO!BOOK・ページリンク】 1-p0011-0120-sj2000_en 42 / 111 10秒後にBOOKのページに移動します |
How to Order Solenoid Valves Standard SJ 3 1 60 U C6 With switch SJ 3 Note 1) Refer to pages 78 and 79 for the dedicated non plug-in individual wiring. SJ 3 1 60 Z C6 1 5 5 M 5 C 60 C Z J C6 Series SJ2000 SJ3000 23 Internal pilot External pilot Pilot spec. Nil R . External pilot spec. is not applicable for 4 position dual 3 port valves. None Built-in Back pressure check valve Nil K . Back pressure check valve is not applicable for 3 position valve. 2 position single solenoid 2 position double solenoid 3 position closed center 3 position exhaust center 3 position pressure center Dual 3 port valve: N.C./N.C. Dual 3 port valve: N.O./N.O. Dual 3 port valve: N.C./N.O. Type of actuation 12345ABC . Refer to page 23 through to 30 for the symbol. Rated voltage 5 24 VDC Note 2) The electrical connection to the manifold will be positive common spec. when light/surge voltage suppressor is “Z” (Polar type). A, B port size Straight (Metric size) C2: o2 One-touch fitting C4: o4 One-touch fitting C6: o6 One-touch fitting (SJ3000 only) (Inch size) N1: o1/8" One-touch fitting N3: o5/32" One-touch fitting N7: o1/4" One-touch fitting (SJ3000 only) M3: M3 x 0.5 (SJ2000 only) M5: M5 x 0.8 (SJ3000 only) Elbow fitting assembly (Upward entry) (Metric size) L2: o2 elbow fitting assembly L4: o4 elbow fitting assembly L6: o6 elbow fitting assembly (SJ3000 only) (Inch size) LN1: o1/8" elbow fitting assembly LN3: o5/32" elbow fitting assembly LN7: o1/4" elbow fitting assembly (SJ3000 only) Elbow fitting assembly (Downward entry) (Metric size) B2: o2 elbow fitting assembly B4: o4 elbow fitting assembly B6: o6 elbow fitting assembly (SJ3000 only) (Inch size) BN1: o1/8" elbow fitting assembly BN3: o5/32" elbow fitting assembly BN7: o1/4" elbow fitting assembly (SJ3000 only) Single wiring Double wiring Single solenoid wiring spec. Nil D . There is no need to enter anything for 2 position double, 3 position and 4 position solenoid valves. Select this when the unused numbers to wiring are set. Refer to page 22 for details. Manual override Nil: Non-locking push type D: Push-turn locking slotted type With switch . Connector entries with the symbol “Mュ” can not use the switch signal from the common wiring on the manifold. For details, refer to “Connector Wiring Diagram” on page 22. . When ordering a connector assembly separately, refer to pages 118 and 119. Connector entry C: Dedicated for centralized wiring M: Individual wiring, With lead wire Length 300 mm MN: Individual wiring, Without lead wire (With connector, socket) MO: Individual wiring, Without connector With linkage printed circuit board With linkage printed circuit board With linkage printed circuit board Individual wiring [For plug-in mixed mounting]Note1) With light/surge voltage suppressor (Non-polar type) With light/surge voltage suppressor (Polar type) Light/surge voltage suppressor U Z . When the types with power saving circuit, with switches, and/or individual wiring are used, the non-polar type cannot be selected. . “Z” is positive common spec. Standard With power saving circuit (Continuous duty type) Coil spec. Nil T . Be sure to select “with power saving circuit” when the solenoid valve will be energized continuously for long period. F: Slide locking type Protective class class # (Mark: ) 51 Series SJ2000/3000 PC Wiring System with Power Supply Terminal Plug-in Connector Type SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 |