【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   44 / 111

BOOKをみる

10秒後にBOOKのページに移動します


1 3/5 4 2 2 4 4 2 D 4 2 D 4 2 One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" M3 x 0.5 [4(A), 2(B) port] One-touch fitting [4(A), 2(B) port] (Pitch) P = 7.5 30.6 23.6 15.6 15 32.5 11.5 X PE (7) 10 (16.3) 19.3 4 2 D 1 3/5 One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" 4 2 20.5 6.2 46.2 54.5 58.2 Triangle mark location PCW type (Lead wire length) Approx. 300 30.6 + - 24VDC +COM A B DIN rail DIN rail holding screw Silencer (Air discharge port) (Built-in silencer spec.) (When equipped with switch) (For individual wiring) Valve lock switch Manual override switch Applicable connector: 20 pin MIL type with strain relief (MIL-C-83503 compliant) 35 20.8 17.5 56.2 (1.8) (8.6) (9.1) (17.1) L3 23.6 30.3 (L4) 8 5.5 L2 (DIN rail mounting hole pitch: 12.5) L1 5 5.3 9.9 4(A) port side: Blue 2(B) port side: Yellow (Locking type: Press, then rotate.) Manual override Power supply terminal (Station n) (Station 1) ON OFF ON OFF Switch (When equipped with switch) 7.5 40. 59.7 Light/surge voltage suppressor SOL.a: Orange SOL.b: Green U side D side Applicable tubing O.D: o2, o1/8" o4, o5/32" Dimensions L1 L2 L3 L4 L n 2 L: Dimensions n: Stations 110.5 100 78.7 16 1 98 87.5 71.2 13.5 110.5 100 86.2 12 123 112.5 93.7 14.5 135.5 125 101.2 17 135.5 125 108.7 13.5 148 137.5 116.2 16 148 137.5 123.7 12 160.5 150 131.2 14.5 173 162.5 138.7 17 3 4 5 6 7 8 9 10 [External pilot spec.] Note) For manifold dimensions including elbow fitting, refer to page 48. 5.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 SS5J2-60GD- S t a t i o n s U(S, R, RS) ( S l i d e lo c k in g t ype ) manual override 53 Series SJ2000/3000 Plug-in PC Wiring System with Power Supply Terminal Connector Type SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7