【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   45 / 111

BOOKをみる

10秒後にBOOKのページに移動します


ON OFF ON OFF Light/surge voltage suppressor SOL.a: Orange SOL.b: Green Switch (When equipped with switch) 7.5 40. 59.7 (Station n) (Station 1) 1 3/5 4 2 2 4 4 2 D 4 2 D 4 2 1 3/5 One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" M3 x 0.5 [4(A), 2(B) port] One-touch fitting [4(A), 2(B) port] (Pitch) P = 7.5 30.6 23.6 15.6 15 32.5 11.5 40.2 A B + - 24VDC +COM DIN rail DIN rail holding screw Silencer (Air discharge port) (Built-in silencer spec.) (When equipped with switch) (For individual wiring) Valve lock switch Manual override switch Applicable connector: 20 pin MIL type with strain relief (MIL-C-83503 compliant) 35 20.8 17.5 56.2 (1.8) (8.6) (9.1) (17.1) L3 23.6 30.3 Power supply terminal 5.5 5.3 9.9 (L4) L2 (DIN rail mounting hole pitch: 12.5) L1 5 8 4(A) port side: Blue 2(B) port side: Yellow (Locking type: Press, then rotate.) Manual override 4 2 D 1 3/5 One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" 4 2 20.5 6.2 46.2 54.5 58.2 X PE (7) 10 (16.3) 19.3 PCW type (Lead wire length) Triangle mark location Approx. 300 30.6 U side D side Applicable tubing O.D: o2, o1/8" o4, o5/32" Dimensions L1 L2 L3 L4 L n 2 L: Dimensions n: Stations 123 112.5 94.2 14.5 1 110.5 100 86.7 12 135.5 125 101.7 17 135.5 125 109.2 13 148 137.5 116.7 15.5 148 137.5 124.2 12 160.5 150 131.7 14.5 173 162.5 139.2 17 173 162.5 146.7 13 185.5 175 154.2 15.5 185.5 175 161.7 12 198 187.5 169.2 14.5 210.5 200 176.7 17 210.5 200 184.2 13 223 212.5 191.7 15.5 223 212.5 199.2 12 3 4 5 6 7 8 9 10 11 12 13 14 15 16 [External pilot spec.] (There is a piping of X, PE port in the both sides.) Note) For manifold dimensions including elbow fitting, refer to page 48. 5.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 SS5J2-60GD- S t a t i o n s B(S, R, RS) ( S l i d e lo c k in g t ype ) manual override 54 Series SJ2000/3000