【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   47 / 111

BOOKをみる

10秒後にBOOKのページに移動します


ON OFF ON OFF Light/surge voltage suppressor SOL.a: Orange SOL.b: Green Switch (When equipped with switch) 7.5 40. 59.7 (Station n) (Station 1) 2 4 D 4 2 D 4 2 1 3/5 4 2 4 2 1 3/5 One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" M5 × 0.8 [4(A), 2(B) port] One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" (Pitch) P = 10 30.6 23.6 15.6 15.4 32.1 12.8 40.2 A B + - 24VDC +COM DIN rail DIN rail holding screw Silencer (Air discharge port) (Built-in silencer spec.) (When equipped with switch) (For individual wiring) Valve lock switch Manual override switch Applicable connector: 20 pin MIL type with strain relief (MIL-C-83503 compliant) 56.2 20.8 17.2 (1.8) (9.1) 5.3 9.9 30.3 L3 35 5.5 L2 (DIN rail mounting hole pitch: 12.5) 5 L1 (L4) 23.6 Power supply terminal 4(A) port side: Blue 2(B) port side: Yellow (Locking type: Press, then rotate.) Manual override D 4 2 1 3/5 4 2 One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" 20.5 6.2 46.2 58.2 54.5 AB X PE (7) 10 (16.3) 19.3 PCW type (Lead wire length) Triangle mark location Approx. 300 30.6 U side D side ( C 6 : 1 8 . 1 ) N7: 20.6 ( C 6 : 9 . 6 ) N7: 12.1 Dimensions L1 L2 L3 L4 L n 2 L: Dimensions n: Stations 123 112.5 99.2 11.5 1 123 112.5 89.2 17 135.5 125 109.2 13 148 137.5 119.2 14 160.5 150 129.2 15 173 162.5 139.2 16.5 185.5 175 149.2 17.5 185.5 175 159.2 12.5 198 187.5 169.2 13.5 210.5 200 179.2 14.5 223 212.5 189.2 16 235.5 225 199.2 17 235.5 225 209.2 12 248 237.5 219.2 13 260.5 250 229.2 14 273 262.5 239.2 15.5 3 4 5 6 7 8 9 10 11 12 13 14 15 16 [External pilot spec.] (There is a piping of X, PE port in the both sides.) Note) For manifold dimensions including elbow fitting, refer to page 49. 5.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 SS5J3-60GD- S t a t i o n s B(S, R, RS) ( S l i d e lo c k in g t ype ) manual override 56 Series SJ2000/3000