【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   48 / 111

BOOKをみる

10秒後にBOOKのページに移動します


PCW type Triangle mark location 1 3/5 4 2 D 4 2 D 4 2 D D 4 2 D 4 2 1 3/5 One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" [15 (SJ2000)] [32.5 (SJ2000)] 30.6 15.6 15.4 (SJ3000) 32.1 (SJ3000) SJ3000 pitch P = 10 SJ2000 pitch P = 7.5 + - 24VDC +COM DIN rail DIN rail holding screw Switch for locking a connector [(7.3) (SJ2000)] [17.5 (SJ2000)] Applicable connector: 20 pin MIL type with strain relief (MIL-C-83503 compliant) 56.2 20.8 5.5 17.2 (SJ3000) (9.6) (SJ3000) (9.1) 35 L3 23.6 L2 (DIN rail mounting hole pitch: 12.5) L1 5 (L4) 8 4(A) port side: Blue 2(B) port side: Yellow Manual override (Non-lock) Power supply terminal + - 24VDC +COM DIN rail DIN rail holding screw Manual override (Non-lock) [(7.3) (SJ2000)] [17.5 (SJ2000)] Applicable connector: 20 pin MIL type with strain relief (MIL-C-83503 compliant) 56.2 20.8 17.2 (SJ3000) (9.6) (SJ3000) 5.5 35 (9.1) L3 L2 (DIN rail mounting hole pitch: 12.5) L1 5 (L4) 23.6 8 4(A) port side: Blue 2(B) port side: Yellow Power supply terminal PCW type Triangle mark location 1 3/5 4 2 D 4 2 D 4 2 D D 4 2 D 4 2 One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" [15 (SJ2000)] [32.5 (SJ2000)] 30.6 15.6 15.4 (SJ3000) 32.1 (SJ3000) SJ3000 pitch P = 10 SJ2000 pitch P = 7.5 U side D side U side D side Dimensions n1: Quantity of SJ2000 n2: Quantity of SJ3000 L dimension: Formula, L1 to L4 L3 = 7.5 x n1 + 10 x n2 + 63.7 M = (L3 + 4)/12.5 + 1 Remove all numbers after the decimal. L1 = M x 12.5 + 23 L2 = L1 . 10.5 L4 = (L1 . L3)/2-2 n1: Quantity of SJ2000 n2: Quantity of SJ3000 L dimension: Formula, L1 to L4 L3 = 7.5 x n1 + 10 x n2 + 79.2 M = (L3 + 4)/12.5 + 1 Remove all numbers after the decimal. L1 = M x 12.5 + 23 L2 = L1 . 10.5 L4 = (L1 . L3)/2-2 SS5J3-M60GD- U(S, R, RS) SS5J3-M60GD- B(S, R, RS) . The dimensions of L1 to L4 for SS5J3-M60GD- D are the same as those of SS5J3-M60GD- U. Stations Stations Stations Stations 57 Series SJ2000/3000 Plug-in PC Wiring System with Power Supply Terminal Connector Type SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7