【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   49 / 111

BOOKをみる

10秒後にBOOKのページに移動します


V2 U Communication connector spec. Nil A T-branch type Straight type . Specify the required specifications (including port sizes other than o8) by means of the manifold specification sheet. SUP/EXH block mounting position UDB M. U side (1 to 10 stations) D side (1 to 10 stations) Both sides (1 to 32 stations) Special specifications SS5J 3 60S Series SJ2000 SJ3000 (SJ2000/3000 mixed) 2 3 Mixed mounting type Nil M Note 1) There is no need to enter anything when you operate either the SJ2000 or SJ3000 series alone. Note 2) Enter “M” when the SJ2000 or SJ3000 series will be mounted on the same manifold base together. Standard Note 1) Mixed mounting Note 2) . Communication connector, power connector are shipped together with manifold. Power connector is available of straight type only. SI Unit Part No. Symbol V2 V2N V2A V2AN Q2 Q2N Q2A Q2AN Q3 Q3N Q3A Q3AN Common spec. SI unit part no. EX180-SMJ3 EX180-SMJ5 EX180-SMJ3A EX180-SMJ5A EX180-SDN3 EX180-SDN5 EX180-SDN3A EX180-SDN5A EX180-SDN4 EX180-SDN6 EX180-SDN4A EX180-SDN6A NPN output (Positive common) PNP output (Negative common) NPN output (Positive common) PNP output (Negative common) NPN output (Positive common) PNP output (Negative common) NPN output (Positive common) PNP output (Negative common) NPN output (Positive common) PNP output (Negative common) NPN output (Positive common) PNP output (Negative common) Component module/Communication connector specifications CC-LINK compliant (32 points), T-branch type CC-LINK compliant (32 points), Straight type DeviceNet compliant (32 points), T-branch type DeviceNet compliant (32 points), Straight type DeviceNet compliant (16 points), T-branch type DeviceNet compliant (16 points), Straight type . The number of the blanking block assembly is also included. Since single and double wiring are available with the blanking block assembly, select a model compatible with the valve wiring spec. planned for the future. (Refer to page 87.) Valve stations Note Up to 32 solenoids possible. … 1 station 32 stations Symbol Stations 01 32 … How to Order 05 Item Power source for driving valve Non-polar With energy saving circuit (Continuous duty) Specifications 24 VDC + 10%/.5% 24 VDC + 10%/0% Component module 0 V2 Q2 Q3 Without SI unit CC-Link compliant (32 points) DeviceNet compliant (32 points) DeviceNet compliant (16 points) . Please contact SMC for a specification of the SI unit. SUP/EXH block fitting spec. Nil Straight fitting L Elbow fitting (Upward) B Elbow fitting (Downward) . There is no need to enter anything when the SUP/EXH block mounting position “M” is selected. Pilot spec. Nil SR RS Internal pilot Internal pilot/Built-in silencer External pilot External pilot/Built-in silencer . There is no need to enter anything when the SUP/EXH block mounting position “M” is selected. . For built-in silencers, the 3/5(E) ports are plugged. How to Order Manifold Assembly . The valve arrangement is numbered as the 1st station from D side. . Indicate the valves to be attached below the manifold part number, in order starting from station 1 as shown in the drawing. In the case of complex arrangement, specify them in the manifold specification sheet. Note) When ordering a manifold, specify the part nos. of valves to be mounted together. (An order cannot be placed with only the manifold part no.) The asterisk denotes the symbol for assembly. Prefix to the part no. of the solenoid valve, etc. Ordering example (SS5J3-60SV2ュ-ュ) SS5J3-60SV2D-06D ...1 set (Manifold part no.) . SJ3160-5CU-C6........... 2 sets (Single solenoid part no.) . SJ3260-5CU-C6........... 2 sets (Double solenoid part no.) . SJ3260-5CZJ-C6 ......... 1 set (Double solenoid, with switch part no.) . SJ3260-5MZ-C6........... 1 set (Double solenoid, individual wiring/lead wire length 300 mm part no.) SJ3260-5CU-C6 (2 sets) SJ3260-5MZ-C6 (1 set) Double solenoid, individual wiring/lead wire length 300 mm (24 VDC) SJ3260-5CZJ-C6 (1 set) Double solenoid, with switch (24 VDC) Double solenoid (24 VDC) Single solenoid (24 VDC) SUP/EXH block (D side mounting) SJ3160-5CU-C6 (2 sets) 1 3 2 DIN rail length specified Specify a longer rail than the standard length. Standard length … 2 stations 32 stations Nil 2 32 … . Specify the valve stations not exceeding the maximum stations. R Nil N Positive common Negative common SI unit common spec. Unit mounting position D D side D Series SJ2000/3000 EX180 Integrated-type (For Output) Serial Transmission System Plug-in Connector Type D side Stations U side Refer to page 2060 and the Operation Manual for the details of EX180 Integrated-type (For Output) Serial Transmission System. Please download it via our website. http://www.smcworld.com An order cannot be placed with only the manifold part no. Be sure to order solenoid valves for mounting at the same time while referring to the ordering example. 58 Type 60Sュ