【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   4 / 111

BOOKをみる

10秒後にBOOKのページに移動します


PLC Programmable Logic Controller Power supply Including SI unit manifold valve Including SI unit manifold valve GW (Gateway) Serial Transmission EX510 Input unit Input unit Output unit Input unit Input unit Including SI unit manifold valve R A side B side Symbol N.C. valve N.C. valve N.O. valve N.O. valve N.C. valve N.O. valve D-sub connector PC wiring compliant . Connector type only. EX180 Integrated-type (for output) serial transmission system. . Connector type only. CC-Link (32 outputs), DeviceNet (32, 16 outputs) Easy attaching/detaching of the SI unit and wiring by the connector . Separated valve power unit and transmission power unit/Ensuring safety at maintenance . Selectable between T-branch and straight type of communication connector EX510 Gateway-type serial transmission system. . Connector type only. Max. 128 points (Input 64 points/ Output 64 points) All wires can be plugged into the connector units. CC-Link, DeviceNet, PROFIBUS-DP compliant In case of DeviceNet, transmission power unit exists in the communication connector side of T-branch or straight type. System configuration EX180 Integrated-type (for output) serial transmission system . Connector type only. EX510 Gateway-type serial transmission system . Connector type only. Flat ribbon cable SI unit Communication connector Transmission power unit (for CC-Link) Valve power unit Straight type T-branch type 4 position dual 3 port valve . Integrated to a single valve from 3-port valve . Possible to control 4(A), 2(B) port individually. . Can be mounted on the same manifold with a 4-port valve. . Prepared 3 types of combination . Label with the same colors of the manual override is attached to show the functions of A side and B side. A side coil B side coil Series SJ2000/3000 5(EA) 1(P) 4(A) 3(EB) 2(B) 5(EA) 1(P) 4(A) 3(EB) 2(B) 5(EA) 1(P) 4(A) 3(EB) 2(B) B side manual A side manual B side passage symbol A side passage symbol 13 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7