【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   51 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Light/surge voltage suppressor SOL.a: Orange SOL.b: Green Dimensions: Series SJ2000 for EX180 Integrated-type (For Output) Serial Transmission System L1 L2 L3 L4 L n 2 L: Dimensions n: Stations 135.5 125 103.2 16 1 123 112.5 95.7 13.5 135.5 125 110.7 12.5 148 137.5 118.2 15 160.5 150 125.7 17.5 160.5 150 133.2 13.5 173 162.5 140.7 16 173 162.5 148.2 12.5 185.5 175 155.7 15 198 187.5 163.2 17.5 3 4 5 6 7 8 9 10 Note) Refer to page 48 for the dimensions of the manifold with elbow fittings and pages 2060 to 2062 for the details of SI unit. 2 4 D 2 4 D 2 4 4 2 2 4 3/5 1 (48.8) Straight type: (38.6) 32.5 15 11.5 15.6 23.6 30.6 Power source connector (shipped together with manifold) Ground terminal M3 Communication connector (shipped together with manifold) (Pitch) P = 7.5 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" M3 x 0.5 [4(A), 2(B) port] One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" Silencer (Air discharge port) 10 Straight type: (35.9) PE X 3/5 1 AB OFF ON OFF ON D 2 4 54.5 58.2 46.2 19.3 (16.3) (7) Approx. 300 9.9 30.6 5.3 (17.1) (9.1) (8.6) (1.8) (37.1) 20.5 6.2 8 (L4) 5 L1 L2 56.2 20.8 17.5 35 5.5 L3 40. 7.5 One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" (When equipped with switch) 4(A) port side: Blue 2(B) port side: Yellow (Locking type: Press, then rotate.) Manual override (When equipped with switch) Switch (For individual wiring) (M4) 2 4 [External pilot spec.] SI unit DIN rail (DIN rail mounting hole pitch: 12.5) (Lead wire length) DIN rail holding screw 2 locations (Built-in silencer spec.) (M3) DIN rail holding screw 2 locations (Station n) (Station 1) Valve lock switch Manual override switch SS5J2-60S - U(S, R, RS) 5.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 U side D side Stations ( S l i d e lo c k in g t ype ) manual override 60 Series SJ2000/3000