【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   52 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: Series SJ2000 for EX180 Integrated-type (For Output) Serial Transmission System L1 L2 L3 L4 L n 273 262.5 238.7 17 273 262.5 246.2 13.5 285.5 275 253.7 16 285.5 275 261.2 12 298 287.5 268.7 14.5 310.5 300 276.2 17 310.5 300 283.7 13.5 323 312.5 291.2 16 323 312.5 298.7 12 335.5 325 306.2 14.5 348 337.5 313.7 17 348 337.5 321.2 13.5 360.5 350 328.7 16 360.5 350 336.2 12 373 362.5 343.7 14.5 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 L1 L2 L3 L4 L n 2 L: Dimensions n: Stations 148 137.5 118.7 14.5 260.5 250 231.2 14.5 17 1 135.5 125 111.2 12 160.5 150 126.2 17 160.5 150 133.7 13.5 173 162.5 141.2 16 173 162.5 148.7 12 185.5 175 156.2 14.5 198 187.5 163.7 17 198 187.5 171.2 13.5 210.5 200 178.7 16 210.5 200 186.2 12 223 212.5 193.7 14.5 235.5 225 201.2 17 235.5 225 208.7 13.5 248 237.5 216.2 16 248 237.5 223.7 12 3 4 5 6 7 8 9 10 11 12 13 14 15 16 2 4 D 2 4 D 2 4 3/5 1 4 2 2 4 3/5 1 (48.8) Straight type: (38.6) 11.5 64.7 32.5 15 15.6 23.6 30.6 Power source connector (shipped together with manifold) Ground terminal M3 Communication connector (shipped together with manifold) (Pitch) P = 7.5 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" M3 x 0.5 [4(A), 2(B) port] One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" DIN rail holding screw 2 locations Silencer (Air discharge port) SI unit PE X 3/5 1 AB OFF ON OFF ON D 2 4 54.5 58.2 46.2 19.3 (16.3) 10 (7) 30.6 5.3 8 (17.1) (9.1) (37.1) 20.5 6.2 L3 (L4) 5 L1 L2 56.2 20.8 17.5 35 5.5 40. 7.5 One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" 4(A) port side: Blue 2(B) port side: Yellow (When equipped with switch) (M4) DIN rail holding screw 2 locations Straight type:(35.9) 2 4 [External pilot spec.] (There is a piping of X, PE port in the both sides.) (Built-in silencer spec.) (M3) DIN rail (DIN rail mounting hole pitch: 12.5) One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" Approx. 300 (Lead wire length) 9.9 (For individual wiring) (Locking type: Press, then rotate.) Manual override (Station n) (Station 1) (When equipped with switch) Switch Valve lock switch Manual override switch Note) Refer to page 48 for the dimensions of the manifold with elbow fittings and pages 2060 to 2062 for the details of SI unit. 5.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 SS5J2-60S - B(S, R, RS) U side D side Stations Light/surge voltage suppressor SOL.a: Orange SOL.b: Green ( S l i d e lo c k in g t ype ) manual override 61 Series SJ2000/3000 Plug-in EX180 Integrated-type (For Output) Serial Transmission System Connector Type SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7