![]() |
【DO!BOOK・ページリンク】 1-p0011-0120-sj2000_en 53 / 111 10秒後にBOOKのページに移動します |
Dimensions: Series SJ3000 for EX180 Integrated-type (For Output) Serial Transmission System L1 L2 L3 L4 L n 2 L: Dimensions n: Stations 135.5 125 108.2 13.5 1 123 112.5 98.2 12.5 148 137.5 118.2 14.5 160.5 150 128.2 16 173 162.5 138.2 17 173 162.5 148.2 12 185.5 175 158.2 13 198 187.5 168.2 14 210.5 200 178.2 15.5 223 212.5 188.2 16.5 3 4 5 6 7 8 9 10 Note) Refer to page 49 for the dimensions of the manifold with elbow fittings and pages 2060 to 2062 for the details of SI unit. 4 2 2 4 2 4 2 4 D 2 4 D 3/5 1 (48.8) Straight type: (38.6) 12.8 32.1 15.4 15.6 23.6 30.6 Power source connector (shipped together with manifold) Ground terminal M3 Communication connector (shipped together with manifold) (Pitch) P = 10 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" M5 x 0.8 [4(A), 2(B) port] One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" Straight type: (35.9) PE X 3/5 1 AB OFF ON OFF ON 2 4 D 58.2 46.2 54.5 19.3 (16.3) 10 (7) 30.6 Approx. 300 9.9 5.3 35 (9.1) 8 (1.8) (37.1) 20.5 6.2 (L4) 56.2 17.2 20.8 5.5 5 L1 L2 L3 40. 7.5 One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" (Lead wire length) (For individual wiring) 4(A) port side: Blue 2(B) port side: Yellow (Locking type: Press, then rotate.) Manual override (When equipped with switch) Switch (When equipped with switch) (M4) DIN rail holding screw 2 locations 2 4 [External pilot spec.] (Built-in silencer spec.) Silencer (Air discharge port) SI unit DIN rail (DIN rail mounting hole pitch: 12.5) (Station n) (Station 1) (M3) DIN rail holding screw 2 locations Valve lock switch Manual override switch 5.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 SS5J3-60S - U(S, R, RS) U side D side Stations Light/surge voltage suppressor SOL.a: Orange SOL.b: Green ( S l i d e lo c k in g t ype ) manual override ( C 6 : 1 8 . 1 ) N7: 20.6 ( C 6 : 9 . 6 ) N7: 12.1 62 Series SJ2000/3000 |