【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   54 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: Series SJ3000 for EX180 Integrated-type (For Output) Serial Transmission System L1 L2 L3 L4 L n 310.5 300 283.7 11.5 323 312.5 293.7 13 335.5 325 303.7 14 348 337.5 313.7 15 360.5 350 323.7 16 373 362.5 333.7 17.5 373 362.5 343.7 12.5 385.5 375 353.7 13.5 398 387.5 363.7 14.5 410.5 400 373.7 15.5 423 412.5 383.7 17 423 412.5 393.7 12 435.5 425 403.7 13 448 437.5 413.7 14 460.5 450 423.7 15 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 L1 L2 L3 L4 L n 2 L: Dimensions n: Stations 148 137.5 123.7 12 310.5 300 273.7 16.5 17 1 148 137.5 113.7 17 160.5 150 133.7 13 173 162.5 143.7 14.5 185.5 175 153.7 15.5 198 187.5 163.7 16.5 210.5 200 173.7 17.5 210.5 200 183.7 12.5 223 212.5 193.7 14 235.5 225 203.7 15 248 237.5 213.7 16 260.5 250 223.7 17 260.5 250 233.7 12 273 262.5 243.7 13.5 285.5 275 253.7 14.5 298 287.5 263.7 15.5 3 4 5 6 7 8 9 10 11 12 13 14 15 16 4 2 2 4 2 4 2 4 D 2 4 D 3/5 1 3/5 1 (48.8) Straight type: (38.6) 12.8 64.7 32.1 15.4 15.6 23.6 30.6 Ground terminal M3 Power source connector (shipped together with manifold) Communication connector (shipped together with manifold) (Pitch) P = 10 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" M5 × 0.8 [4(A), 2(B) port] One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" Straight type: (35.9) PE X 3/5 1 AB OFF ON OFF ON 2 4 D 58.2 46.2 54.5 19.3 (16.3) 10 (7) 30.6 Approx. 300 9.9 (9.1) (37.1) 20.5 6.2 8 35 5.5 5 L1 L2 L3 (L4) 56.2 20.8 17.2 40. 7.5 One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" (Lead wire length) (For individual wiring) 4(A) port side: Blue 2(B) port side: Yellow (Locking type: Press, then rotate.) Manual override (When equipped with switch) Switch (When equipped with switch) (M4) DIN rail holding screw 2 locations 2 4 [External pilot spec.] (Built-in silencer spec.) Silencer (Air discharge port) SI unit (M3) DIN rail holding screw 2 locations DIN rail Light/surge voltage suppressor (DIN rail mounting hole pitch: 12.5) One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" (Station n) (Station 1) SOL.a: Orange SOL.b: Green 5.3 Valve lock switch Manual override switch Note) Refer to page 49 for the dimensions of the manifold with elbow fittings and pages 2060 to 2062 for the details of SI unit. 5.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 SS5J3-60S - B(S, R, RS) U side D side Stations ( S l i d e lo c k in g t ype ) manual override ( C 6 : 1 8 . 1 ) N7: 20.6 63 Series SJ2000/3000 Plug-in EX180 Integrated-type (For Output) Serial Transmission System Connector Type SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7