【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   57 / 111

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Manifold Nil N Positive common Negative common SI unit common spec. 2 3 SJ2000 SJ3000 (SJ2000/3000 mixed) Manifold series Unit mounting position D D side Nil S R RS Pilot spec. Internal pilot Internal pilot/Built-in silencer External pilot External pilot/Built-in silencer Symbol Nil N SI Unit Part No. NPN output (Positive common) PNP output (Negative common) EX510-S002C EX510-S102C Valve stations . The number of the blanking block assembly is also included. Since single and double wiring are available with the blanking block assembly, select a model compatible with the valve wiring spec. planned for the future. Symbol 01 16 No. of stations 1 station 16 stations Note Up to 16 solenoids possible. … … Mixed mounting type Nil M Standard Note 1) Mixed mounting Note 2) Note 1) There is no need to enter anything when you operate either the SJ2000 or SJ3000 series alone. Note 2) Enter “M” when the SJ2000 or SJ3000 series will be mounted on the same manifold base together. SS5J 60S6B How to Order Valve Manifold Assembly 3 D 05 D . The valve arrangement is numbered as the 1st station from D side. . Indicate the valves to be attached below the manifold part number, in order starting from station 1 as shown in the drawing. In the case of complex arrangement, specify them in the manifold specification sheet. Note) When ordering a manifold, specify the part nos. of valves to be mounted together. (An order cannot be placed with only the manifold part no.) The asterisk denotes the symbol for assembly. Prefix to the part no. of the solenoid valve, etc. SS5J3-60S6BD-05U ... 1 set (Type 60S6B, 5-station manifold base part no.) . SJ3160-5CU-C6........... 2 sets (Single solenoid part no.) . SJ3260-5CU-C6........... 3 sets (Double solenoid part no.) Ordering example (SS5J3-60S6BD-ュ) SUP/EXH block fitting spec. Nil Straight fitting L Elbow fitting (Upward) B Elbow fitting (Downward) DIN rail length specified Specify a longer rail than the standard length. Standard length … 2 stations 16 stations Nil 2 16 … With external pilot spec. X, PE port With external pilot spec. X, PE port With external pilot spec. X, PE port . Specify the required specifications (including port sizes other than o8) by means of the manifold specification sheet. SUP/EXH block mounting position U D B M. U side (1 to 10 stations) D side (1 to 10 stations) Both sides (1 to 16 stations) Special specifications . There is no need to enter anything when the SUP/EXH block mounting position “M” is selected. . There is no need to enter anything when the SUP/EXH block mounting position “M” is selected. Manifold base (5 stations) . For built-in silencers, the 3/5(E) ports are plugged. SS5J3-60S6BD-05U Single solenoid (24 VDC) SJ3160-5CU-C6 (2 sets) Double solenoid (24 VDC) SJ3260-5CU-C6 (3 sets) SUP/EXH block (U side mounting) 1 3 2 Refer to page 2124 and the Operation Manual for the details of EX510 Gateway-type Serial Transmission System. Please download it via our website. http://www.smcworld.com . Specify the valve stations not exceeding the maximum stations. Page P.2143 R SI unit specifications SI unit part no. Series SJ2000/3000 EX510 Gateway-type Serial Transmission System Plug-in Connector Type D side U side Stations An order cannot be placed with only the manifold part no. Be sure to order solenoid valves for mounting at the same time while referring to the ordering example. Type 60S6B 66