【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   59 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: Series SJ2000 for EX510 Gateway-type Serial Transmission System n: Stations L n L: Dimensions L1 L2 L3 L4 2 148 137.5 120.4 14 1 148 137.5 112.9 17.5 3 160.5 150 127.9 16.5 4 160.5 150 135.4 12.5 5 173 162.5 142.9 15 6 185.5 175 150.4 17.5 7 185.5 175 157.9 14 8 198 187.5 165.4 16.5 9 198 187.5 172.9 12.5 10 210.5 200 180.4 15 U side D side AB LOCK FREE 2 4 D 2 4 D 2 4 4 2 2 4 3/5 1 OFF ON OFF ON (When equipped with switch) Switch 30.6 Approx. 300 9.9 5.3 17.5 L3 56.2 (8.6) (1.8) 20.8 (17.1) (9.1) 70 21 5 L4 7.5 L1 L2 8 35 5.5 11.5 32.5 15 15.6 23.6 40. 30.6 (Lead wire length) (For individual wiring) Valve lock switch SI unit Manual override switch (When equipped with switch) (Pitch) P = 7.5 Applicable tubing O.D: o2, o1/8" o4, o5/32" One-touch fitting [4(A), 2(B) port] M3 x 0.5 [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" One-touch fitting DIN rail holding screw DIN rail SOL.a: Orange SOL.b: Green (DIN rail mounting hole pitch: 12.5) [4(A), 2(B) port] 4(A) port side: Blue 2(B) port side: Yellow (Locking type: Press, then rotate.) Manual override (Station n) (Station 1) (Light/surge voltage suppressor) SS5J2-60S6B D- USwitch for locking a connector 5.8 8 9 0 1 15 14 7 6 PWR COM . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 Stations Note) Refer to page 60 for the external pilot specifications, page 48 for the dimensions of the manifold with elbow fittings, and pages 2124 to 2152 for the details of SI unit. ( S l i d e lo c k in g t ype ) manual override 68 Series SJ2000/3000