![]() |
【DO!BOOK・ページリンク】 1-p0011-0120-sj2000_en 5 / 111 10秒後にBOOKのページに移動します |
0.2 MPa P port 0.5 MPa Regulator block U side D side LOCK FREE Regulator block D side U side Intermediate connector block assembly LOCK FREE U side D side With manual operation of the pressure adjustment screw This is a regulator block with the same width (10 mm) as the SJ3000. Pressure supplied from the D side is used to reduce pressure in the manifold. The U side valves are all depressurized from the regulator block. Regulator block This connector block can be used by inserting it into the middle of the manifold. This can be used, for example, when you wish to separate electrical control of valves in the same manifold, or when the number of control points is insufficient. The assembly is also compatible with PC wiring with the power supply terminal. Intermediate connector block assembly SJ3000-01-P(-H) Pressure gauge, side mounting SJ3000-M1-P(-H) Without pressure gauge SJ3000-00-P(-H) Pressure gauge, top mounting 腺oth the pressure gauge mounting position and the method of operating the pressure adjustment screw can be selected. Details P.90 Details P.96 4 Port Solenoid Valve Cassette Type Manifold 選ntermediate connector block assembly wiring example . The U side solenoid valves can be controlled from the position where the intermediate connector block assembly is mounted. Note) Reduces supply pressure from the D side of the manifold. Supply pressure from the U side cannot be reduced. 善neumatic circuit (example of regulator block installation) U side Intermediate connector block Connector block D side COM SOL.b SOL.a SOL.b SOL.a Double solenoid (Station 2) 20 19 8 6 4 7 5 3 2 1 Station 1 Station 2 Double solenoid (Station 1) SOL.b SOL.a SOL.a SOL.b COM SOL.b SOL.a SOL.b SOL.a Double solenoid (Station 4) 20 19 8 6 4 7 5 3 2 1 Station 3 Station 4 Double solenoid (Station 3) SOL.b SOL.a SOL.a SOL.b (SJ2260) (SJ3260) (SJ3000-00-P) (SJ2260) (SJ3260) (Pilot passage) D side P port 0.5 MPa 0.5 MPa applied 0.2 MPa U side (B)2 4(A) (B)2 4(A) (B)2 4(A) (B)2 4(A) (E)3/5 1(P) Regulator block Set to 0.2 MPa Intermediate connector block assembly D side U side 14 |