![]() |
【DO!BOOK・ページリンク】 1-p0011-0120-sj2000_en 60 / 111 10秒後にBOOKのページに移動します |
Dimensions: Series SJ2000 for EX510 Gateway-type Serial Transmission System n: Stations L n L: Dimensions L1 L2 L3 L4 2 160.5 150 135.9 12.5 1 160.5 150 128.4 16 3 173 162.5 143.4 15 4 185.5 175 150.9 17.5 5 185.5 175 158.4 13.5 6 198 187.5 165.9 16 7 198 187.5 173.4 12.5 8 210.5 200 180.9 15 9 223 212.5 188.4 17.5 10 223 212.5 195.9 13.5 11 235.5 225 203.4 16 12 248 237.5 210.9 18.5 13 248 237.5 218.4 15 14 260.5 250 225.9 17.5 15 260.5 250 233.4 13.5 16 273 262.5 240.9 16 8 9 0 1 15 14 7 6 PWR COM OFF ON OFF ON AB LOCK FREE 30.6 Approx. 300 5.3 9.9 70 17.5 (8.6) (1.8) L3 56.2 20.8 (17.1) (9.1) 21 5 L4 7.5 L1 L2 8 35 5.5 40. (Lead wire length) (When equipped with switch) (For individual wiring) Manual override (When equipped with switch) Switch Valve lock switch Manual override switch DIN rail holding screw DIN rail SI unit SOL.a: Orange SOL.b: Green (Light/surge voltage suppressor) (DIN rail mounting hole pitch: 12.5) 4(A) port side: Blue 2(B) port side: Yellow (Locking type: Press, then rotate.) (Station n) (Station 1) 11.5 34.3 32.5 15 15.6 23.6 30.6 (Pitch) P = 7.5 [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" One-touch fitting [4(A), 2(B) port] [1(P), 3/5(E) port] M3 x 0.5 Applicable tubing O.D: o8, o5/16" One-touch fitting 3/5 1 2 4 D 2 4 D 2 4 4 2 2 4 3/5 1 Switch for locking a connector 5.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 U side D side SS5J2-60S6B D- S t a t i o n s BNote) Refer to page 61 for the external pilot specifications, page 48 for the dimensions of the manifold with elbow fittings, and pages 2124 to 2152 for the details of SI unit. ( S l i d e lo c k in g t ype ) manual override 69 Series SJ2000/3000 Plug-in EX510 Gateway-type Serial Transmission System Connector Type SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 |