【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   61 / 111

BOOKをみる

10秒後にBOOKのページに移動します


SI unit n: Stations L n L: Dimensions L1 L2 L3 L4 2 160.5 150 125.4 17.5 1 148 137.5 115.4 16.5 3 160.5 150 135.4 12.5 4 173 162.5 145.4 14 5 185.5 175 155.4 15 6 198 187.5 165.4 16.5 7 210.5 200 175.4 17.5 8 210.5 200 185.4 12.5 9 223 212.5 195.4 14 10 235.5 225 205.4 15 Dimensions: Series SJ3000 for EX510 Gateway-type Serial Transmission System 32.1 15.4 (Pitch) 12.8 P = 10 15.6 23.6 30.6 One-touch fitting [4(A), 2(B) port] M5 x 0.8 [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" 2 4 2 4 D 4 2 2 4 2 4 D 3/5 1 AB LOCK FREE OFF ON OFF ON (Station n) (Station 1) 30.6 Approx. 300 9.9 5.3 L3 L2 56.2 17.2 (1.8) (9.1) 20.8 70 21 5 L1 7.5 L4 8 35 5.5 40. (Lead wire length) Manual override (For individual wiring) (When equipped with switch) Switch Valve lock switch Manual override switch (When equipped with switch) DIN rail holding screw DIN rail SOL.a: Orange SOL.b: Green (Light/surge voltage suppressor) (DIN rail mounting hole pitch: 12.5) 4(A) port side: Blue 2(B) port side: Yellow (Locking type: Press, then rotate.) Switch for locking a connector 5.8 8 9 0 1 15 14 7 6 PWR COM . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 U side D side SS5J3-60S6B D- S t a t i o n s UNote) Refer to page 62 for the external pilot specifications, page 49 for the dimensions of the manifold with elbow fittings, and pages 2124 to 2152 for the details of SI unit. ( S l i d e lo c k in g t ype ) manual override ( C 6 : 1 8 . 1 ) N7: 20.6 ( C 6 : 9 . 6 ) N7: 12.1 Series SJ2000/3000 70