【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   62 / 111

BOOKをみる

10秒後にBOOKのページに移動します


SI unit Dimensions: Series SJ3000 for EX510 Gateway-type Serial Transmission System n: Stations L n L: Dimensions L1 L2 L3 L4 2 173 162.5 140.9 16 1 160.5 150 130.9 15 3 185.5 175 150.9 17.5 4 185.5 175 160.9 12.5 5 198 187.5 170.9 13.5 6 210.5 200 180.9 15 7 223 212.5 190.9 16 8 235.5 225 200.9 17.5 9 248 237.5 210.9 18.5 10 248 237.5 220.9 13.5 11 260.5 250 230.9 15 12 273 262.5 240.9 16 13 285.5 275 250.9 17.5 14 298 287.5 260.9 18.5 15 298 287.5 260.9 18.5 16 310.5 300 280.9 15 12.8 34.3 32.1 15.4 15.6 23.6 30.6 (Pitch) P = 10 [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" One-touch fitting [4(A), 2(B) port] M5 × 0.8 [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" One-touch fitting 3/5 1 2 4 2 4 D 4 2 2 4 2 4 D 3/5 1 A LOCK FREE B OFF ON OFF ON 4(A) port side: Blue 2(B) port side: Yellow (Locking type: Press, then rotate.) 30.6 Approx. 300 (For individual wiring) 70 5.3 9.9 L3 L4 5 L1 L2 56.2 17.2 (9.1) 20.8 7.5 21 8 35 5.5 40. (Lead wire length) (When equipped with switch) Manual override DIN rail (When equipped with switch) Switch Valve lock switch Manual override switch DIN rail holding screw SOL.a: Orange SOL.b: Green (Light/surge voltage suppressor) (DIN rail mounting hole pitch: 12.5) (Station n) (Station 1) Switch for locking a connector (1.8) 5.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 8 9 0 1 15 14 7 6 PWR COM U side D side SS5J3-60S6B D- S t a t i o n s BNote) Refer to page 63 for the external pilot specifications, page 49 for the dimensions of the manifold with elbow fittings, and pages 2124 to 2152 for the details of SI unit. ( S l i d e lo c k in g t ype ) manual override ( C 6 : 1 8 . 1 ) N7: 20.6 ( C 6 : 9 . 6 ) N7: 12.1 Series SJ2000/3000 Plug-in EX510 Gateway-type Serial Transmission System Connector Type 71 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7